SN54AHCT126 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device.
CD74HCT126 ACTIVE 4-ch, 4.5-V to 5.5-V buffers with TTL-compatible CMOS inputs and 3-state outputs Voltage range 4.5V to 5.5V, average propagation delay 22ns, average drive strength 4mA
SN74ACT126 ACTIVE 4-ch buffers with TTL compatible inputs and 3-state outputs (differentiate from ACT125) Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA

Product details

Technology family AHCT Number of channels 4 IOL (max) (mA) 8 Supply current (max) (µA) 20 IOH (max) (mA) -8 Input type TTL-Compatible CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Military Operating temperature range (°C) -55 to 125
Technology family AHCT Number of channels 4 IOL (max) (mA) 8 Supply current (max) (µA) 20 IOH (max) (mA) -8 Input type TTL-Compatible CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Military Operating temperature range (°C) -55 to 125
CFP (W) 14 58.023 mm² (— mm × — mm)
  • Inputs are TTL-voltage compatible
  • Latch-up performance exceeds 250mA per JESD 17
  • ESD protection exceeds JESD 22:
    • 2000V Human-Body Model (A114-A)
    • 200V Machine Model (A115-A)
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
  • Inputs are TTL-voltage compatible
  • Latch-up performance exceeds 250mA per JESD 17
  • ESD protection exceeds JESD 22:
    • 2000V Human-Body Model (A114-A)
    • 200V Machine Model (A115-A)
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.

The SNxAHCT126 devices are quadruple-bus buffer gates featuring independent line drivers with 3-state outputs.

The SNxAHCT126 devices are quadruple-bus buffer gates featuring independent line drivers with 3-state outputs.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SNx4AHCT126 Quadruple Bus Buffer Gates With 3-State Outputs datasheet (Rev. S) PDF | HTML Feb 14, 2024
* SMD SN54AHCT126 SMD 5962-96863 Jun 21, 2016

Ordering & quality