Product details

Technology family ALS Number of channels 6 IOL (max) (mA) 8 IOH (max) (mA) 0 Supply current (max) (µA) 4200 Input type Bipolar Output type Open-collector Features Very high speed (tpd 5-10ns) Rating Military Operating temperature range (°C) -55 to 125
Technology family ALS Number of channels 6 IOL (max) (mA) 8 IOH (max) (mA) 0 Supply current (max) (µA) 4200 Input type Bipolar Output type Open-collector Features Very high speed (tpd 5-10ns) Rating Military Operating temperature range (°C) -55 to 125
LCCC (FK) 20 79.0321 mm² (— mm × — mm) CDIP (J) 14 130.4652 mm² (— mm × — mm) CFP (W) 14 58.023 mm² (— mm × — mm)
  • Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

  • Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

These devices contain six independent hex inverters with open-collector outputs. They perform the Boolean function Y = A\. The open-collector outputs require pullup resistors to perform correctly. These outputs can be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices are often used to generate higher VOH levels.

The SN54ALS05A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS05A is characterized for operation from 0°C to 70°C.

 

 

These devices contain six independent hex inverters with open-collector outputs. They perform the Boolean function Y = A\. The open-collector outputs require pullup resistors to perform correctly. These outputs can be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices are often used to generate higher VOH levels.

The SN54ALS05A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS05A is characterized for operation from 0°C to 70°C.

 

 

Download

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet Hex Inverters With Open-Collector Outputs datasheet (Rev. A) Dec 1, 1994
* SMD SN54ALS05A SMD 5962-88540 Jun 21, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​