Product details

Technology family ALS Number of channels 6 IOL (max) (mA) 24 Supply current (max) (µA) 14000 IOH (max) (mA) -15 Input type Bipolar Output type Push-Pull Features Very high speed (tpd 5-10ns) Rating Military Operating temperature range (°C) -55 to 125
Technology family ALS Number of channels 6 IOL (max) (mA) 24 Supply current (max) (µA) 14000 IOH (max) (mA) -15 Input type Bipolar Output type Push-Pull Features Very high speed (tpd 5-10ns) Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² (— mm × — mm) LCCC (FK) 20 79.0321 mm² (— mm × — mm)
  • ´AS1034A Offer High Capacitive-Drive Capability
  • Noninverting Drivers
  • Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

  • ´AS1034A Offer High Capacitive-Drive Capability
  • Noninverting Drivers
  • Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

These devices contain six independent noninverting drivers. They perform the Boolean function Y = A.

The SN54ALS1034 and SN54AS1034A are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS1034 and SN74AS1034A are characterized for operation from 0°C to 70°C.

 

 

These devices contain six independent noninverting drivers. They perform the Boolean function Y = A.

The SN54ALS1034 and SN54AS1034A are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS1034 and SN74AS1034A are characterized for operation from 0°C to 70°C.

 

 

Download

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet Hex Drivers datasheet (Rev. B) Jan 1, 1995
* SMD SN54ALS1034 SMD 8403101CA Jun 21, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​