SN54AS805B

ACTIVE

Product details

Technology family AS Number of channels 6 Inputs per channel 2 IOL (max) (mA) 40 IOH (max) (mA) -40 Output type Push-Pull Input type Bipolar Features Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Military Operating temperature range (°C) -55 to 125
Technology family AS Number of channels 6 Inputs per channel 2 IOL (max) (mA) 40 IOH (max) (mA) -40 Output type Push-Pull Input type Bipolar Features Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Military Operating temperature range (°C) -55 to 125
LCCC (FK) 20 79.0321 mm² (— mm × — mm)
  • High Capacitive-Drive Capability
  • ´ALS805A Has Typical Delay Time of 4.2 ns (CL = 50 pF) and Typical Power Dissipation of 4.2 mW Per Gate
  • ´AS805B Has Typical Delay Time of 2.6 ns (CL = 50 pF) and Typical Power Dissipation of 12 mW Per Gate
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

  • High Capacitive-Drive Capability
  • ´ALS805A Has Typical Delay Time of 4.2 ns (CL = 50 pF) and Typical Power Dissipation of 4.2 mW Per Gate
  • ´AS805B Has Typical Delay Time of 2.6 ns (CL = 50 pF) and Typical Power Dissipation of 12 mW Per Gate
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

These devices contain six independent 2-input NOR drivers. They perform the Boolean functions or Y = A\ \x95 B\ in positive logic.

The SN54ALS805A and SN54AS805B are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS805A and SN74AS805B are characterized for operation from 0°C to 70°C.

 

 

These devices contain six independent 2-input NOR drivers. They perform the Boolean functions or Y = A\ \x95 B\ in positive logic.

The SN54ALS805A and SN54AS805B are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS805A and SN74AS805B are characterized for operation from 0°C to 70°C.

 

 

Download

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet Hex 2-Input NOR Drivers datasheet (Rev. C) Jan 1, 1995
* SMD SN54AS805B SMD 5962-87794 Jun 21, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​