SN54HC374

ACTIVE

Product details

Number of channels 8 Technology family HC Input type Standard CMOS Output type 3-State Clock frequency (max) (MHz) 25 IOL (max) (mA) 7.8 IOH (max) (mA) -7.8 Supply current (max) (µA) 80 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -55 to 125 Rating Military
Number of channels 8 Technology family HC Input type Standard CMOS Output type 3-State Clock frequency (max) (MHz) 25 IOL (max) (mA) 7.8 IOH (max) (mA) -7.8 Supply current (max) (µA) 80 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -55 to 125 Rating Military
CDIP (J) 20 167.464 mm² (— mm × — mm) CFP (W) 20 90.5828 mm² (— mm × — mm) LCCC (FK) 20 79.0321 mm² (— mm × — mm)
  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State True Outputs Can Drive Up to 15 LSTTL Loads
  • Eight D-Type Flip-Flops in a Single Package
  • Full Parallel Access for Loading
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 14 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State True Outputs Can Drive Up to 15 LSTTL Loads
  • Eight D-Type Flip-Flops in a Single Package
  • Full Parallel Access for Loading
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 14 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max

These 8-bit flip-flops feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

These 8-bit flip-flops feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
CD74HCT374 ACTIVE High Speed CMOS Logic Octal Positive-Edge Triggered D-Type Flip-Flops with 3-State Outputs Voltage range 4.5V to 5.5V, average propagation delay 22ns, average drive strength 4mA

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SNx4HC374 Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs datasheet (Rev. G) PDF | HTML Dec 1, 1982
* SMD SN54HC374 SMD 84071012A Jun 21, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​