SN54LS00-SP

ACTIVE

Product details

Technology family LS Number of channels 4 Inputs per channel 2 IOL (max) (mA) 0.4 IOH (max) (mA) -16 Input type Bipolar Output type Push-Pull Features High speed (tpd 10-50ns) Data rate (max) (Mbps) 35 Rating Space Operating temperature range (°C) -55 to 125
Technology family LS Number of channels 4 Inputs per channel 2 IOL (max) (mA) 0.4 IOH (max) (mA) -16 Input type Bipolar Output type Push-Pull Features High speed (tpd 10-50ns) Data rate (max) (Mbps) 35 Rating Space Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² (— mm × — mm) CFP (W) 14 58.023 mm² (— mm × — mm)
  • Package Options Include:
    • Plastic Small-Outline (D, NS, PS)
    • Shrink Small-Outline (DB)
    • Ceramic Flat (W)
    • Ceramic Chip Carriers (FK)
    • Standard Plastic (N)
    • Ceramic (J)
  • Also Available as Dual 2-Input Positive-NAND Gate in Small-Outline (PS) Package
  • Inputs Are TTL Compliant; VIH = 2 V and
    VIL = 0.8 V
  • Inputs Can Accept 3.3-V or 2.5-V Logic Inputs
  • SN5400, SN54LS00, and SN54S00 are Characterized For Operation Over the Full Military Temperature Range of –55ºC to 125ºC
  • Package Options Include:
    • Plastic Small-Outline (D, NS, PS)
    • Shrink Small-Outline (DB)
    • Ceramic Flat (W)
    • Ceramic Chip Carriers (FK)
    • Standard Plastic (N)
    • Ceramic (J)
  • Also Available as Dual 2-Input Positive-NAND Gate in Small-Outline (PS) Package
  • Inputs Are TTL Compliant; VIH = 2 V and
    VIL = 0.8 V
  • Inputs Can Accept 3.3-V or 2.5-V Logic Inputs
  • SN5400, SN54LS00, and SN54S00 are Characterized For Operation Over the Full Military Temperature Range of –55ºC to 125ºC

The SNx4xx00 devices contain four independent,
2-input NAND gates. The devices perform the Boolean function Y = A .B or Y = A + B in positive logic.

The SNx4xx00 devices contain four independent,
2-input NAND gates. The devices perform the Boolean function Y = A .B or Y = A + B in positive logic.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SNx400, SNx4LS00, and SNx4S00 Quadruple 2-Input Positive-NAND Gates datasheet (Rev. D) PDF | HTML May 19, 2017

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​