Product details

Technology family LS Number of channels 1 Operating temperature range (°C) -55 to 125 Rating Military Supply current (max) (µA) 18000
Technology family LS Number of channels 1 Operating temperature range (°C) -55 to 125 Rating Military Supply current (max) (µA) 18000
CDIP (J) 16 135.3552 mm² 19.56 x 6.92
  • Combines Decoder and 3-Bit Address Latch
  • Incorporates 2 Enable Inputs to Simplify Cascading
  • Low Power Dissipation … 65 mW Typ

 

  • Combines Decoder and 3-Bit Address Latch
  • Incorporates 2 Enable Inputs to Simplify Cascading
  • Low Power Dissipation … 65 mW Typ

 

The 'LS137 is a three-line to eight-line decoder/demultiplexer with latches on the three address inputs. When the latch-enable input (GL\) is low, the 'LS137 acts as a decoder/demultiplexer. When GL\ goes from low to high, the address present at the select inputs (A, B, and C) is stored in the latches. Further address changes are ignored as long as GL\ remains high. The output enable controls, G1 and G\2, control the state of the outputs independently of the select or latch-enable inputs. All of the outputs are high unless G1 is high and G\2 is low. The 'LS137 is ideally suited for implementing glitch-free decoders in strobed (stored-address) applications in bus-oriented systems.

 

The 'LS137 is a three-line to eight-line decoder/demultiplexer with latches on the three address inputs. When the latch-enable input (GL\) is low, the 'LS137 acts as a decoder/demultiplexer. When GL\ goes from low to high, the address present at the select inputs (A, B, and C) is stored in the latches. Further address changes are ignored as long as GL\ remains high. The output enable controls, G1 and G\2, control the state of the outputs independently of the select or latch-enable inputs. All of the outputs are high unless G1 is high and G\2 is low. The 'LS137 is ideally suited for implementing glitch-free decoders in strobed (stored-address) applications in bus-oriented systems.

 

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 3-Line To 8-Line Decoders/Demultiplexers With Address Latches datasheet 01 Mar 1988

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​