SN54SC6T17-SEP

ACTIVE

Product details

Bits (#) 6 Data rate (max) (Mbps) 150 Topology Push-Pull Vin (min) (V) 1.2 Vin (max) (V) 5.5 Applications GPIO Features Balanced outputs, Over-voltage tolerant inputs, Single supply Technology family SCxT Supply current (max) (mA) 0.093 Rating Space Operating temperature range (°C) -55 to 125
Bits (#) 6 Data rate (max) (Mbps) 150 Topology Push-Pull Vin (min) (V) 1.2 Vin (max) (V) 5.5 Applications GPIO Features Balanced outputs, Over-voltage tolerant inputs, Single supply Technology family SCxT Supply current (max) (mA) 0.093 Rating Space Operating temperature range (°C) -55 to 125
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • Vendor item drawing available, VID V62/24619
  • Total ionizing dose characterized at 30 krad (Si)
    • Total ionizing dose radiation lot acceptance testing (TID RLAT) for every wafer lot to 30 krad (Si)
  • Single-event effects (SEE) characterized:
    • Single event latch-up (SEL) immune to linear energy transfer (LET) = 43 MeV-cm2 /mg
    • Single event transient (SET) characterized to 43 MeV-cm2 /mg
  • Wide operating range of 1.2V to 5.5V
  • Single-supply translating gates at 5/3.3/2.5/1.8/1.2V VCC
    • TTL compatible inputs:
      • Up translation:
        • 1.8V – Inputs from 1.2V
        • 2.5V – Inputs from 1.8V
        • 3.3V – Inputs from 1.8V, 2.5V
        • 5.0V – Inputs from 2.5V, 3.3V
      • Down translation:
        • 1.2V – Inputs from 1.8V, 2.5V, 3.3V, 5.0V

        • 1.8V – Inputs from 2.5V, 3.3V, 5.0V
        • 2.5V – Inputs from 3.3V, 5.0V
        • 3.3V – Inputs from 5.0V
  • 5.5V tolerant input pins
  • Output drive up to 25mA AT 5V
  • Latch-up performance exceeds 250mA per JESD 17
  • Space enhanced plastic (SEP)
    • Controlled baseline
    • Gold bondwire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Product traceability
    • Meets NASAs ASTM E595 outgassing specification
  • Vendor item drawing available, VID V62/24619
  • Total ionizing dose characterized at 30 krad (Si)
    • Total ionizing dose radiation lot acceptance testing (TID RLAT) for every wafer lot to 30 krad (Si)
  • Single-event effects (SEE) characterized:
    • Single event latch-up (SEL) immune to linear energy transfer (LET) = 43 MeV-cm2 /mg
    • Single event transient (SET) characterized to 43 MeV-cm2 /mg
  • Wide operating range of 1.2V to 5.5V
  • Single-supply translating gates at 5/3.3/2.5/1.8/1.2V VCC
    • TTL compatible inputs:
      • Up translation:
        • 1.8V – Inputs from 1.2V
        • 2.5V – Inputs from 1.8V
        • 3.3V – Inputs from 1.8V, 2.5V
        • 5.0V – Inputs from 2.5V, 3.3V
      • Down translation:
        • 1.2V – Inputs from 1.8V, 2.5V, 3.3V, 5.0V

        • 1.8V – Inputs from 2.5V, 3.3V, 5.0V
        • 2.5V – Inputs from 3.3V, 5.0V
        • 3.3V – Inputs from 5.0V
  • 5.5V tolerant input pins
  • Output drive up to 25mA AT 5V
  • Latch-up performance exceeds 250mA per JESD 17
  • Space enhanced plastic (SEP)
    • Controlled baseline
    • Gold bondwire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Product traceability
    • Meets NASAs ASTM E595 outgassing specification

The SN54SC6T17-SEP device contains six independent Buffers with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A in positive logic. The output level is referenced to the supply voltage (VCC) and supports 1.8V, 2.5V, 3.3V, and 5V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example 1.2V input to 1.8V output or 1.8V input to 3.3V output). Additionally, the 5V tolerant input pins enable down translation (for example 3.3V to 2.5V output).

The SN54SC6T17-SEP device contains six independent Buffers with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A in positive logic. The output level is referenced to the supply voltage (VCC) and supports 1.8V, 2.5V, 3.3V, and 5V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example 1.2V input to 1.8V output or 1.8V input to 3.3V output). Additionally, the 5V tolerant input pins enable down translation (for example 3.3V to 2.5V output).

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos