Home Power management Low-side switches

SN55453B

ACTIVE

Product details

Rating Military Operating temperature range (°C) -55 to 125
Rating Military Operating temperature range (°C) -55 to 125
LCCC (FK) 20 79.0321 mm² (— mm × — mm) CDIP (JG) 8 64.032 mm² (— mm × — mm)
  • Characterized for use to 300mA
  • High-voltage outputs up to 30V
  • No output latch-up at 20V (after conducting 300mA)
  • High-speed switching
  • Open-collector outputs
  • Circuit flexibility for varied applications
  • TTL compatible diode-clamped inputs
  • Standard supply voltages
  • Characterized for use to 300mA
  • High-voltage outputs up to 30V
  • No output latch-up at 20V (after conducting 300mA)
  • High-speed switching
  • Open-collector outputs
  • Circuit flexibility for varied applications
  • TTL compatible diode-clamped inputs
  • Standard supply voltages

The SN5545xB and SN7545xB devices are dual-peripheral drivers designed for use in systems that employ TTL logic. This family is functionally interchangeable with and replaces the SN75450 family and the SN75450A family devices manufactured previously. The speed of the devices is equal to that of the SN75450 family, and the parts are designed to ensure freedom from latch-up. Diode-clamped inputs simplify circuit design.

The SNx5451B, SNx5452B, SNx5453B, and SNx5454B devices are dual peripheral AND, NAND, OR, and NOR drivers, respectively (assuming positive logic), with the output of the logic gates internally connected to the bases of the npn output transistors.

The SN5545xB drivers are characterized for operation over the full military range of –55°C to 125°C. The SN7545xB drivers are characterized for operation from 0°C to 70°C.

The SN5545xB and SN7545xB devices are dual-peripheral drivers designed for use in systems that employ TTL logic. This family is functionally interchangeable with and replaces the SN75450 family and the SN75450A family devices manufactured previously. The speed of the devices is equal to that of the SN75450 family, and the parts are designed to ensure freedom from latch-up. Diode-clamped inputs simplify circuit design.

The SNx5451B, SNx5452B, SNx5453B, and SNx5454B devices are dual peripheral AND, NAND, OR, and NOR drivers, respectively (assuming positive logic), with the output of the logic gates internally connected to the bases of the npn output transistors.

The SN5545xB drivers are characterized for operation over the full military range of –55°C to 125°C. The SN7545xB drivers are characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
ULQ2003A-Q1 ACTIVE 50-V, 7-ch automotive darlington transistor array Seven channels, smaller operating temperature range (-40°C to 125°C) and no integrated OR logic gate control

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN5545xB, SN7545xB Dual-Peripheral Drivers for High-Current, High-Speed Switching datasheet (Rev. E) PDF | HTML May 27, 2026
* SMD SN55453B SMD 5962-95633 Jun 21, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​