Packaging information
| Package | Pins VSSOP (DGS) | 20 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 5,000 | LARGE T&R |
Features for the SN74ACT245
- VCC operation of 4.5V to 5.5V
- Inputs accept voltages to 5.5V
- Max tpd of 8ns at 5V
- Inputs are TTL-voltage compatible
Description for the SN74ACT245
The AC245 octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.