SN74ACT7806-40DL

ACTIVE

256 x 18 asynchronous FIFO memory | DL | 56 | 0 to 70

Same as: SN74ACT7806-40DL.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Military
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More SN74ACT7806 information

Packaging information

Package | Pins SSOP (DL) | 56
Operating temperature range (°C) 0 to 70
Package qty | Carrier 20 | TUBE

Features for the SN74ACT7806

  • Member of the Texas Instruments WidebusTM Family
  • Load Clock and Unload Clock Can Be Asynchronous or Coincident
  • 256 Words by 18 Bits
  • Low-Power Advanced CMOS Technology
  • Full, Empty, and Half-Full Flags
  • Programmable Almost-Full/Almost-Empty Flag
  • Fast Access Times of 15 ns With a 50-pF Load and All Data Outputs Switching Simultaneously
  • Data Rates up to 50 MHz
  • 3-State Outputs
  • Pin-to-Pin Compatible With SN74ACT7804 and SN74ACT7814
  • Packaged in Shrink Small-Outline 300-mil Package Using 25-mil Center-to-Center Spacing

    Widebus is a trademark of Texas Instruments Incorporated.

Description for the SN74ACT7806

A FIFO memory is a storage device that allows data to be written into and read from its array at independent data rates. The SN74ACT7806 is a 256-word by 18-bit FIFO for high speed and fast access times. It processes data at rates up to 50 MHz and access times of 15 ns in a bit-parallel format.

Data is written into memory on a low-to-high transition at the load clock (LDCK) input and is read out on a low-to-high transition at the unload clock (UNCK) input. The memory is full when the number of words clocked in exceeds the number of words clocked out by 256. When the memory is full, LDCK signals have no effect on the data residing in memory. When the memory is empty, UNCK signals have no effect.

Status of the FIFO memory is monitored by the full (FULL\), empty (EMPTY\), half-full (HF), and almost-full/almost-empty (AF/AE) flags. The FULL\ output is low when the memory is full and high when the memory is not full. The EMPTY\ output is low when the memory is empty and high when it is not empty. The HF output is high when the FIFO contains 128 or more words. The AF/AE status flag is a programmable flag. The first one or two low-to-high transitions of LDCK after reset are used to program the almost-empty offset value (X) and the almost-full offset value (Y) if program enable (PEN\) is low. The AF/AE flag is high when the FIFO contains X or fewer words or (256 - Y) or more words. The AF/AE flag is low when the FIFO contains between (X + 1) and (255 - Y) words.

A low level on the reset (RESET\) input resets the internal stack pointers and sets FULL\ high, HF low, and EMPTY\ low. The Q outputs are not reset to any specific logic level. The FIFO must be reset upon power up.The first word loaded into empty memory causes EMPTY\ to go high and the data to appear on the Q outputs. It is important to note that the first word does not have to be unloaded. The data outputs are noninverting with respect to the data inputs and are in the high-impedance state when the output-enable (OE\) input is high.

The SN74ACT7806 is characterized for operation from 0°C to 70°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more