SN74ACT7813-15DL

ACTIVE

64 x 18 synchronous FIFO memory | DL | 56 | 0 to 70

Same as: SN74ACT7813-15DL.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Military
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More SN74ACT7813 information

Packaging information

Package | Pins SSOP (DL) | 56
Operating temperature range (°C) 0 to 70
Package qty | Carrier 20 | TUBE

Features for the SN74ACT7813

  • Member of the Texas Instruments WidebusTM Family
  • Free-Running Read and Write Clocks Can Be Asynchronous or Coincident
  • Read and Write Operations Synchronized to Independent System Clocks
  • Input-Ready Flag Synchronized to Write Clock
  • Output-Ready Flag Synchronized to Read Clock
  • 64 Words by 18 Bits
  • Low-Power Advanced CMOS Technology
  • Half-Full Flag and Programmable Almost-Full/Almost-Empty Flag
  • Bidirectional Configuration and Width Expansion Without Additional Logic
  • Fast Access Times of 12 ns With a 50-pF Load and All Data Outputs Switching Simultaneously
  • Data Rates up to 67 MHz
  • Pin-to-Pin Compatible With SN74ACT7803 and SN74ACT7805
  • Packaged in Shrink Small-Outline 300-mil Package Using 25-mil Center-to-Center Spacing

    Widebus and OEC are trademarks of Texas Instruments Incorporated.

Description for the SN74ACT7813

The SN74ACT7813 is a 64-word × 18-bit FIFO suited for buffering asynchronous datapaths up to 67-MHz clock rates and 12-ns access times. Two

devices can be configured for bidirectional data buffering without additional logic. Multiple distributed VCC and GND pins, along with Texas Instruments patented output edge control (OECTM) circuit, dampen simultaneous switching noise.

The write clock (WRTCLK) and read clock (RDCLK) are free running and can be asynchronous or coincident. Data is written to memory on the rising edge of WRTCLK when WRTEN1 is high, WRTEN2\ is low, and input ready (IR) is high. Data is read from memory on the rising edge of RDCLK when RDEN\, OE1\, and OE2\ are low and output ready (OR) is high. The first word written to memory is clocked through to the output buffer regardless of the RDEN\, OE1\, and OE2\ levels. The OR flag indicates that valid data is present on the output buffer.

The FIFO can be reset asynchronously to WRTCLK and RDCLK. RESET\ must be asserted while at least four WRTCLK and four RDCLK rising edges occur to clear the synchronizing registers. Resetting the FIFO initializes the IR, OR, and half-full (HF) flags low and the almost-full/almost-empty (AF/AE) flag high. The FIFO must be reset upon power up.

The SN74ACT7813 is characterized for operation from 0°C to 70°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more