SN74AHC164

ACTIVE

2V-to-5.5V, 8-bit parallel-out serial shift register

Product details

Configuration Serial-in Bits (#) 8 Technology family AHC Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 115 IOL (max) (mA) 8 IOH (max) (mA) -8 Supply current (max) (µA) 40 Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
Configuration Serial-in Bits (#) 8 Technology family AHC Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 115 IOL (max) (mA) 8 IOH (max) (mA) -8 Supply current (max) (µA) 40 Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
WQFN (BQA) 14 7.5 mm² (3 mm × 2.5 mm) TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • Operating range 2V to 5.5V VCC
  • Low delay, 14ns maximum (VCC = 5V, CL = 50pF)
  • Latch-up performance exceeds 250mAper JESD 17
  • Operating range 2V to 5.5V VCC
  • Low delay, 14ns maximum (VCC = 5V, CL = 50pF)
  • Latch-up performance exceeds 250mAper JESD 17

The SN74AHC164 is an 8-bit shift register with AND-gated serial inputs and an asynchronous clear (CLR) input. Outputs are directly connected to the internal shift register, resulting in immediate output changes as values are shifted into the register. The gated serial (A and B) inputs permit complete control over incoming data; a low at either input inhibits entry of the new data and resets the first flip-flop to the low level at the next clock (CLK) pulse. A high-level input enables the other input, which then determines the state of the first flip-flop. Data at the serial inputs can be changed while CLK is high or low, provided the minimum set-up time requirements are met. Clocking occurs on the low-to-high-level transition of CLK.

The SN74AHC164 is an 8-bit shift register with AND-gated serial inputs and an asynchronous clear (CLR) input. Outputs are directly connected to the internal shift register, resulting in immediate output changes as values are shifted into the register. The gated serial (A and B) inputs permit complete control over incoming data; a low at either input inhibits entry of the new data and resets the first flip-flop to the low level at the next clock (CLK) pulse. A high-level input enables the other input, which then determines the state of the first flip-flop. Data at the serial inputs can be changed while CLK is high or low, provided the minimum set-up time requirements are met. Clocking occurs on the low-to-high-level transition of CLK.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74HCS164 ACTIVE 8-bit serial-in/parallel-out shift register Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74LVC3G57 ACTIVE Three-channel configurable multiple-function gate Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74AHC164 8-Bit Parallel-Out Serial Shift Register datasheet PDF | HTML Feb 20, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN (BQA) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos