SN74AHC1G86B-EP

ACTIVE

Enhanced-product single 2-input, 2V to 5.5V XOR gate

SN74AHC1G86B-EP

ACTIVE

Product details

Technology family AHC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 50 Input type Standard CMOS IOH (max) (mA) -50 Output type Push-Pull Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 110 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Technology family AHC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 50 Input type Standard CMOS IOH (max) (mA) -50 Output type Push-Pull Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 110 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • Operating range 2V to 5.5V VCC
  • Low delay, 4.3ns typ. (25°C, 5V)
  • Latch-up performance exceeds 250mAper JESD 17
  • Supports defense and aerospace applications:
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
  • Operating range 2V to 5.5V VCC
  • Low delay, 4.3ns typ. (25°C, 5V)
  • Latch-up performance exceeds 250mAper JESD 17
  • Supports defense and aerospace applications:
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability

The SN74AHC1G86B-EP is a 2-input XOR Gate which performs the Boolean function Y = A ⊕ B in positive logic..

This device contains four independent 2-input XOR Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ⊕ B in positive logic.

The SN74AHC1G86B-EP is a 2-input XOR Gate which performs the Boolean function Y = A ⊕ B in positive logic..

This device contains four independent 2-input XOR Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ⊕ B in positive logic.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74AHC1G86B-EP Enhanced Product, Single 2-Input Exclusive-OR Gate datasheet PDF | HTML Mar 4, 2025
* Radiation & reliability report SN74AHC1G86B-EP Enhanced Product Qualification and Reliability Report PDF | HTML Mar 6, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos