NEW

SN74AHC9541-Q1

ACTIVE

Automotive octal buffers and line drivers with 3-state outputs and schmitt-trigger inputs

SN74AHC9541-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) to
Rating Automotive Operating temperature range (°C) to
TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm) VSSOP (DGS) 20 24.99 mm² (5.1 mm × 4.9 mm) VQFN (RKS) 20 11.25 mm² (4.5 mm × 2.5 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package
  • Supply operating range 2V to 5.5V
  • Low delay, 8.3ns at 5V, 50pF
  • Latch-up performance exceeds 100mAper JESD 17
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package
  • Supply operating range 2V to 5.5V
  • Low delay, 8.3ns at 5V, 50pF
  • Latch-up performance exceeds 100mAper JESD 17

The SN74AHC9541-Q1 is an octal buffer with 3-state outputs and Schmitt-trigger inputs.

The SN74AHC9541-Q1 is an octal buffer with 3-state outputs and Schmitt-trigger inputs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74AHC9541-Q1 Automotive Octal Buffers With Schmitt-Trigger Inputs and 3-State Outputs datasheet PDF | HTML Dec 9, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian
VSSOP (DGS) 20 Ultra Librarian
VQFN (RKS) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos