Product details

Technology family AHCT Number of channels 6 IOL (max) (mA) 8 IOH (max) (mA) -8 Supply current (max) (µA) 20 Input type TTL-Compatible CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family AHCT Number of channels 6 IOL (max) (mA) 8 IOH (max) (mA) -8 Supply current (max) (µA) 20 Input type TTL-Compatible CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
WQFN (BQA) 14 7.5 mm² (3 mm × 2.5 mm) TVSOP (DGV) 14 23.04 mm² (3.6 mm × 6.4 mm) TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) SOP (NS) 14 79.56 mm² (10.2 mm × 7.8 mm) SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) SSOP (DB) 14 48.36 mm² (6.2 mm × 7.8 mm) PDIP (N) 14 181.42 mm² (19.3 mm × 9.4 mm) VQFN (RGY) 14 12.25 mm² (3.5 mm × 3.5 mm)
  • Inputs are TTL-voltage compatible
  • Latch-up performance exceeds 250mAper JESD 17
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
  • Inputs are TTL-voltage compatible
  • Latch-up performance exceeds 250mAper JESD 17
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.

The SNx4AHCT04 devices contain six independent inverters. These devices perform the Boolean function Y = A.

The SNx4AHCT04 devices contain six independent inverters. These devices perform the Boolean function Y = A.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74HCT04 ACTIVE 6-ch, 4.5-V to 5.5-V inverters with TTL-compatible CMOS inputs Voltage range 4.5V to 5.5V, average propagation delay 22ns, average drive strength 4mA
SN74ACT04 ACTIVE 6-ch, 4.5-V to 5.5-V inverters with TTL-compatible CMOS inputs Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
SN74HCT14-Q1 ACTIVE Automotive 6-ch, 4.5-V to 5.5-V inverters with Schmitt-Trigger inputs Voltage range 4.5V to 5.5V, average propagation delay 22ns, average drive strength 4mA
SN74ACT04-Q1 ACTIVE Automotive, 4.5V-to-5.5V, hex inverter with TTL compatible inputs Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
SN74ACT11-Q1 ACTIVE Automotive 3-channel, 3-input 4.5V to 5.5V 24-mA drive strength AND gate with TTL-compatible inputs Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
SN74ACT17-Q1 ACTIVE Automotive 6-channel buffer with Schmitt-trigger inputs Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
SN74ACT14-Q1 ACTIVE Automotive 6-ch 4.5V to 5.5V inverters with Schmitt-trigger inputs Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
SN74ACT07-Q1 ACTIVE Automotive, 4.5V-to-5.5V, six channel buffers with TTL compatible inputs Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
SN74ACT05-Q1 ACTIVE Automotive, 6-channel inverter with open-drain output Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
SN74ACT16-Q1 ACTIVE Automotive, 4.5V to 5.5V inverter, Schmitt-trigger, TTL-compatible inputs and open-drain outputs Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SNx4AHCT04 Hex Inverters datasheet (Rev. R) PDF | HTML Feb 7, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74AHCT04 Behavioral SPICE Model

SCLM258.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

SN74AHCT04 IBIS Model

SCLM069.ZIP (13 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (BQA) 14 Ultra Librarian
TVSOP (DGV) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
SOP (NS) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian
SSOP (DB) 14 Ultra Librarian
PDIP (N) 14 Ultra Librarian
VQFN (RGY) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos