SN74AHCT1G02

ACTIVE

SN74AHCT1G02

ACTIVE

Product details

Technology family AHCT Number of channels 1 Inputs per channel 2 IOL (max) (mA) 8 IOH (max) (mA) -8 Output type Push-Pull Input type TTL-Compatible CMOS Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 70 Rating Catalog Operating temperature range (°C) -40 to 85
Technology family AHCT Number of channels 1 Inputs per channel 2 IOL (max) (mA) 8 IOH (max) (mA) -8 Output type Push-Pull Input type TTL-Compatible CMOS Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 70 Rating Catalog Operating temperature range (°C) -40 to 85
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Operating range of 4.5 V to 5.5 V
  • eMax tpd of 6.5 ns at 5 V
  • Low power consumption, 10-µA max ICC
  • ± 8-mA output drive at 5 V
  • Inputs are TTL-voltage compatible
  • Latch-up performance exceeds 250 mA per JESD 17
  • Operating range of 4.5 V to 5.5 V
  • eMax tpd of 6.5 ns at 5 V
  • Low power consumption, 10-µA max ICC
  • ± 8-mA output drive at 5 V
  • Inputs are TTL-voltage compatible
  • Latch-up performance exceeds 250 mA per JESD 17

This device contains a single 2-input NOR gate that performs the Boolean function Y = A × B or Y = A + B positive logic.

This device contains a single 2-input NOR gate that performs the Boolean function Y = A × B or Y = A + B positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74AUP1T02 ACTIVE Low Power, 1.8/2.5/3.3-V In, 3.3-V CMOS Out, Single 2-Input Positive-NOR Gate Voltage range 0.8V to 3.6V, average propagation delay 7.8ns, average drive strength 4mA
SN74AUP1T08 ACTIVE Low Power, 1.8/2.5/3.3-V Input, 3.3-V CMOS Output, 2-Input Positive-AND Gate Voltage range 0.8V to 3.6V, average propagation delay 7.8ns, average drive strength 4mA
SN74AUP1T00 ACTIVE Low Power, 1.8/2.5/3.3-V In, 3.3-V CMOS Out, Single 2-Input Positive-NAND Gate Voltage range 0.8V to 3.6V, average propagation delay 7.8ns, average drive strength 4mA
SN74AUP1T87 ACTIVE Low Power, 1.8/2.5/3.3-V In, 3.3-V CMOS Out, 2-Input Positive Exclusive-NOR Gate Voltage range 0.8V to 3.6V, average propagation delay 7.8ns, average drive strength 4mA
SN74AUP1T86 ACTIVE Low Power, 1.8/2.5/3.3-V Input, 3.3-V CMOS Output, 2-Input Exclusive-OR Gate Voltage range 0.8V to 3.6V, average propagation delay 7.8ns, average drive strength 4mA
SN74LV1T02 ACTIVE Single Power Supply 2-input POSITIVE NOR GATE Logic Level Shifter Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74AHCT1G02 Single 2-Input Positive-NOR Gate datasheet (Rev. M) PDF | HTML Feb 1, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74AHCT1G02 Behavioral SPICE Model

SCLM247.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

SN74AHCT1G02 IBIS Model

SCLM012.ZIP (7 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos