NEW

SN74AHCT9541-Q1

ACTIVE

SN74AHCT9541-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) to
Rating Automotive Operating temperature range (°C) to
VSSOP (DGS) 20 24.99 mm² (5.1 mm × 4.9 mm) TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm) VQFN (RKS) 20 11.25 mm² (4.5 mm × 2.5 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package
  • Supply operating range 4.5V to 5.5V
  • TTL-Compatible inputs
  • Low delay, 8.3ns at 5V, 50pF
  • Latch-up performance exceeds 100mAper JESD 17
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package
  • Supply operating range 4.5V to 5.5V
  • TTL-Compatible inputs
  • Low delay, 8.3ns at 5V, 50pF
  • Latch-up performance exceeds 100mAper JESD 17

The SN74AHCT9541-Q1 is an octal buffer with 3- state outputs.

The SN74AHCT9541-Q1 is an octal buffer with 3- state outputs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74LV8T373-Q1 ACTIVE Automotive octal transparent D-type latches with 3-state outputs & integrated level translation Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA
SN74LV8T374-Q1 ACTIVE Automotive octal D-type flip-flops with 3-state outputs & integrated level translation Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA
SN74LV8T574-Q1 ACTIVE Automotive octal D-type flip-flops with 3-state outputs & integrated level translation Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA
SN74ACT245-Q1 ACTIVE Automotive octal bus transceivers with TTL-compatible CMOS inputs and 3-state outputs Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
SN74LV8T573-Q1 ACTIVE Automotive transparent D-type latches with 3-state outputs & integrated level translation Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74AHCT9541-Q1 Automotive Octal Buffers With TTL-Compatible Schmitt-Trigger Inputs and 3-State Outputs datasheet PDF | HTML Dec 8, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 20 Ultra Librarian
TSSOP (PW) 20 Ultra Librarian
VQFN (RKS) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos