SN74ALS04B Hex Inverters | TI.com

SN74ALS04B (ACTIVE) Hex Inverters

Hex Inverters - SN74ALS04B
Datasheet
 

Description

These devices contain six independent hex inverters. They perform the Boolean function Y = A\.

The SN54ALS04B and SN54AS04 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS04B and SN74AS04 are characterized for operation from 0°C to 70°C.

 

 

Features

  • Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

Parametrics

Compare all products in Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Operating temperature range (C) Package Group
SN74ALS04B Order now ALS     4.5     5.5     6     8     -0.4     4200     Bipolar     Push-Pull     Very high speed (tpd 5-10ns)     150     Catalog     0 to 70     PDIP | 14
SOIC | 14
SO | 14
SSOP | 14    
SN54ALS04B Samples not available ALS     4.5     5.5     6     8     -0.4     4200     Bipolar     Push-Pull     Very high speed (tpd 5-10ns)     150     Military     -55 to 125     CDIP | 14
CFP | 14
LCCC | 20