SN74ALVC00-Q1

ACTIVE

Automotive 4-ch, 2-input, 1.65-V to 3.6-V NAND gates

SN74ALVC00-Q1

ACTIVE

Product details

Technology family ALVC Number of channels 4 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type Standard CMOS Output type Push-Pull Features Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 150 Rating Automotive Operating temperature range (°C) -40 to 85
Technology family ALVC Number of channels 4 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type Standard CMOS Output type Push-Pull Features Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 150 Rating Automotive Operating temperature range (°C) -40 to 85
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Operates From 1.65 V to 3.6 V
  • Max tpd of 3 ns at 3.3 V
  • ±24-mA Output Drive at 3.3 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Operates From 1.65 V to 3.6 V
  • Max tpd of 3 ns at 3.3 V
  • ±24-mA Output Drive at 3.3 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

The SN74ALVC00 quadruple 2-input positive-NAND gate is designed for 1.65-V to 3.6-V VCC operation.

The device performs the Boolean function Y = A • B or Y = A + B in positive logic.

The SN74ALVC00 quadruple 2-input positive-NAND gate is designed for 1.65-V to 3.6-V VCC operation.

The device performs the Boolean function Y = A • B or Y = A + B in positive logic.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Quadruple 2-Input Positive-NAND Gate datasheet (Rev. C) Jan 22, 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74ALVC00 Behavioral SPICE Model

SCEM769.ZIP (7 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos