Product details

Technology family ALVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Number of channels 3 Inputs per channel 3 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type Standard CMOS Output type Push-Pull Features Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 150 Rating Catalog Operating temperature range (°C) -40 to 85
Technology family ALVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Number of channels 3 Inputs per channel 3 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type Standard CMOS Output type Push-Pull Features Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 150 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4 TVSOP (DGV) 14 23.04 mm² 3.6 x 6.4
  • Operates From 1.65 V to 3.6 V
  • Max tpd of 3 ns at 3.3 V
  • ±24-mA Output Drive at 3.3 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

  • Operates From 1.65 V to 3.6 V
  • Max tpd of 3 ns at 3.3 V
  • ±24-mA Output Drive at 3.3 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

This triple 3-input positive-NAND gate is designed for 1.65-V to 3.6-V VCC operation.

The SN74ALVC10 performs the Boolean function Y = (A • B • C)\ or Y = A\ + B\ + C\ in positive logic.

This triple 3-input positive-NAND gate is designed for 1.65-V to 3.6-V VCC operation.

The SN74ALVC10 performs the Boolean function Y = (A • B • C)\ or Y = A\ + B\ + C\ in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74AC10 ACTIVE 3-ch, 3-input, 1.5V to 6V 24mA drive strength NAND gate Voltage range 2V to 6V, average propagation delay 7ns, average drive strength 24mA
SN74HC10 ACTIVE 3-ch, 3-input, 2-V to 6-V 5.2 mA drive strength NAND gate Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74LVC11A ACTIVE Three-channel three-input 1.1V-to-3.6V AND gates with 24mA drive strength Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Top documentation Type Title Format options Date
* Data sheet SN74ALVC10 datasheet (Rev. H) 31 Aug 2004
Selection guide Logic Guide (Rev. AC) PDF | HTML 13 Nov 2025
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
User guide ALVC Advanced Low-Voltage CMOS Including SSTL, HSTL, And ALB (Rev. B) 01 Aug 2002
More literature Standard Linear & Logic for PCs, Servers & Motherboards 13 Jun 2002
Application note 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 22 May 2002
Application note Benefits & Issues of Migrating 5-V and 3.3-V Logic to Lower-Voltage Supplies (Rev. A) 08 Sep 1999
Application note TI SN74ALVC16835 Component Specification Analysis for PC100 03 Aug 1998
Application note Logic Solutions for PC-100 SDRAM Registered DIMMs (Rev. A) 13 May 1998
Application note Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 01 Dec 1997
Application note Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 01 Aug 1997
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note Understanding Advanced Bus-Interface Products Design Guide 01 May 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74ALVC10 Behavioral SPICE Model

SCEM766.ZIP (8 KB) - PSpice Model
Simulation model

SN74ALVC10 IBIS Model

SCEM242.ZIP (34 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
SOP (NS) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
TVSOP (DGV) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos