SN74ALVCH16835

ACTIVE

Product details

Number of channels 18 IOL (max) (mA) 24 IOH (max) (mA) -64 Input type Standard CMOS Output type 3-State Features Balanced outputs, Bus-hold, Over-voltage tolerant inputs, Ultra high speed (tpd <5ns) Technology family ALVC Rating Catalog Operating temperature range (°C) -40 to 85
Number of channels 18 IOL (max) (mA) 24 IOH (max) (mA) -64 Input type Standard CMOS Output type 3-State Features Balanced outputs, Bus-hold, Over-voltage tolerant inputs, Ultra high speed (tpd <5ns) Technology family ALVC Rating Catalog Operating temperature range (°C) -40 to 85
TVSOP (DGV) 56 72.32 mm² (11.3 mm × 6.4 mm) TSSOP (DGG) 56 113.4 mm² (14 mm × 8.1 mm)
  • Member of the Texas Instruments Widebus™ Family
  • Operates From 1.65 V to 3.6 V
  • Max tpd of 3.6 ns at 3.3 V
  • ±24-mA Output Drive at 3.3 V
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Widebus is a trademark of Texas Instruments.

  • Member of the Texas Instruments Widebus™ Family
  • Operates From 1.65 V to 3.6 V
  • Max tpd of 3.6 ns at 3.3 V
  • ±24-mA Output Drive at 3.3 V
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Widebus is a trademark of Texas Instruments.

This 18-bit universal bus driver is designed for 1.65-V to 3.6-V VCC operation.

Data flow from A to Y is controlled by the output-enable (OE)\ input. The device operates in the transparent mode when the latch-enable (LE) input is high. The A data is latched if the clock (CLK) input is held at a high or low logic level. If LE is low, the A data is stored in the latch/flip-flop on the low-to-high transition of CLK. When OE\ is high, the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

This 18-bit universal bus driver is designed for 1.65-V to 3.6-V VCC operation.

Data flow from A to Y is controlled by the output-enable (OE)\ input. The device operates in the transparent mode when the latch-enable (LE) input is high. The A data is latched if the clock (CLK) input is held at a high or low logic level. If LE is low, the A data is stored in the latch/flip-flop on the low-to-high transition of CLK. When OE\ is high, the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74LVTH16835 ACTIVE 3.3-V ABT 18-Bit Universal Bus Drivers With 3-State Outputs Voltage range 2.7V to 3.6V, average propagation delay 4.5ns, average drive strength 64mA
SN74AVC16835 ACTIVE 18-Bit Universal Bus Driver With 3-State Outputs Voltage range 0.9V to 3.6V, average propagation delay 2ns, average drive strength 12mA

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74ALVCH16835 datasheet (Rev. J) Sep 2, 2004
Application note Timing Differences of 10-pF Versus 50pF Loading Nov 1, 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN74ALVCH16835 IBIS Model (Rev. A)

SCEM086 (10 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TVSOP (DGV) 56 Ultra Librarian
TSSOP (DGG) 56 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos