SN74AS1000A

ACTIVE

Product details

Technology family AS Number of channels 4 Inputs per channel 2 IOL (max) (mA) 48 IOH (max) (mA) -48 Input type Bipolar Output type Push-Pull Features Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 125 Rating Catalog Operating temperature range (°C) 0 to 70
Technology family AS Number of channels 4 Inputs per channel 2 IOL (max) (mA) 48 IOH (max) (mA) -48 Input type Bipolar Output type Push-Pull Features Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 125 Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) PDIP (N) 14 181.42 mm² (19.3 mm × 9.4 mm) SOP (NS) 14 79.56 mm² (10.2 mm × 7.8 mm)
  • Driver Version of ´AS00
  • High Capacitive-Drive Capability
  • Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

  • Driver Version of ´AS00
  • High Capacitive-Drive Capability
  • Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

These devices contain four independent 2-input positive-NAND buffers/drivers. They perform the Boolean functions or Y = A\ + B\ in positive logic.

The SN54AS1000A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74AS1000A is characterized for operation from 0°C to 70°C.

 

 

These devices contain four independent 2-input positive-NAND buffers/drivers. They perform the Boolean functions or Y = A\ + B\ in positive logic.

The SN54AS1000A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74AS1000A is characterized for operation from 0°C to 70°C.

 

 

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Quadruple 2-Input Positive-NAND Buffers/Drivers datasheet (Rev. B) Jan 1, 1995

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​