Product details

Technology family AUC Supply voltage (min) (V) 0.8 Supply voltage (max) (V) 2.7 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 8 IOH (max) (mA) -8 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 250 Rating Catalog Operating temperature range (°C) -40 to 85
Technology family AUC Supply voltage (min) (V) 0.8 Supply voltage (max) (V) 2.7 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 8 IOH (max) (mA) -8 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 250 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGY) 14 12.25 mm² 3.5 x 3.5
  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub-1-V Operable
  • Max tpd of 2 ns at 1.8 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub-1-V Operable
  • Max tpd of 2 ns at 1.8 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

This quadruple 2-input positive-NAND gate is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC00 devices perform the Boolean function Y = A • B or Y = A + B in positive logic.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

This quadruple 2-input positive-NAND gate is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC00 devices perform the Boolean function Y = A • B or Y = A + B in positive logic.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Top documentation Type Title Format options Date
* Data sheet SN74AUC00 datasheet (Rev. A) 28 Mar 2005
Selection guide Logic Guide (Rev. AC) PDF | HTML 13 Nov 2025
Selection guide Little Logic Guide 2018 (Rev. G) 06 Jul 2018
Application note How to Select Little Logic (Rev. A) 26 Jul 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
Technical article It’s all in the family: a brief guide to logic family selection PDF | HTML 10 Sep 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Product overview Design Summary for WCSP Little Logic (Rev. B) 04 Nov 2004
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Designing With TI Ultra-Low-Voltage CMOS (AUC) Octals and Widebus Devices 21 Mar 2003
User guide AUC Data Book, January 2003 (Rev. A) 01 Jan 2003
Application note Texas Instruments Little Logic Application Report 01 Nov 2002
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
More literature Standard Linear & Logic for PCs, Servers & Motherboards 13 Jun 2002
More literature STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS 27 Mar 2002
More literature AUC Product Brochure (Rev. A) 18 Mar 2002

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos