Product details

We are not able to display this information. Please refer to the product data sheet.
DSBGA (YFP) 4 1 mm² 1 x 1 DSBGA (YZP) 5 2.1875 mm² 1.75 x 1.25 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-5X3 (DRL) 5 2.56 mm² 1.6 x 1.6 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1 USON (DRY) 6 1.45 mm² 1.45 x 1 X2SON (DPW) 5 0.64 mm² 0.8 x 0.8 X2SON (DSF) 6 1 mm² 1 x 1
  • Available in the Ultra Small 0.64 mm2 Package (DPW) with 0.5-mm Pitch
  • Low Static-Power Consumption;
    ICC = 0.9 μA Max
  • Low Dynamic-Power Consumption;
    Cpd = 4.1 pF Typ at 3.3 V
  • Low Input Capacitance; Ci = 1.5 pF Typ
  • Low Noise - Overshoot and Undershoot < 10% of VCC
  • Ioff Supports Live Insertion, Partial Power Down Mode, and Back Drive Protection
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at the Input
    (Vhys = 250 mV Typ at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode
    Signal Operation
  • tpd = 4.1 ns Max at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Available in the Ultra Small 0.64 mm2 Package (DPW) with 0.5-mm Pitch
  • Low Static-Power Consumption;
    ICC = 0.9 μA Max
  • Low Dynamic-Power Consumption;
    Cpd = 4.1 pF Typ at 3.3 V
  • Low Input Capacitance; Ci = 1.5 pF Typ
  • Low Noise - Overshoot and Undershoot < 10% of VCC
  • Ioff Supports Live Insertion, Partial Power Down Mode, and Back Drive Protection
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at the Input
    (Vhys = 250 mV Typ at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode
    Signal Operation
  • tpd = 4.1 ns Max at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

This single buffer gate performs the Boolean function Y = A in positive logic.

This single buffer gate performs the Boolean function Y = A in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74LVC1G34 ACTIVE Single 1.65-V to 5.5-V buffer Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
Similar functionality to the compared device
SN74AUC34 ACTIVE 6-ch, 0.8-V to 2.7-V high speed buffers Voltage range 0.8V to 2.7V, average propagation delay 1.7ns, average drive strength 9mA

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet SN74AUP1G34 Low-Power Single Buffer Gate datasheet (Rev. K) PDF | HTML 30 Aug 2016
Selection guide Logic Guide (Rev. AC) PDF | HTML 13 Nov 2025
Application brief Understanding Schmitt Triggers (Rev. B) PDF | HTML 17 Apr 2025
Selection guide Little Logic Guide 2018 (Rev. G) 06 Jul 2018
Application note Designing and Manufacturing with TI's X2SON Packages 23 Aug 2017
Application note How to Select Little Logic (Rev. A) 26 Jul 2016
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74AUP1G34 Behavioral SPICE Model (Rev. A)

SCEM683A.ZIP (4 KB) - PSpice Model
Simulation model

SN74AUP1G34 IBIS Model (Rev. A)

SCEM422A.ZIP (66 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 4 Ultra Librarian
DSBGA (YZP) 5 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
SOT-5X3 (DRL) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian
USON (DRY) 6 Ultra Librarian
X2SON (DPW) 5 Ultra Librarian
X2SON (DSF) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos