SN74AVC1T45-Q1

ACTIVE

Product details

Bits (#) 1 Data rate (max) (Mbps) 500 Topology Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 1.08 Vin (max) (V) 3.6 Vout (min) (V) 1.08 Vout (max) (V) 3.6 Applications GPIO Features Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Prop delay (ns) 2.5 Technology family AVC Supply current (max) (mA) 0.02 Rating Automotive Operating temperature range (°C) -40 to 125
Bits (#) 1 Data rate (max) (Mbps) 500 Topology Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 1.08 Vin (max) (V) 3.6 Vout (min) (V) 1.08 Vout (max) (V) 3.6 Applications GPIO Features Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Prop delay (ns) 2.5 Technology family AVC Supply current (max) (mA) 0.02 Rating Automotive Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1 USON (DRY) 6 1.45 mm² 1.45 x 1
  • Available in the Texas Instruments NanoFree™ package
  • Fully configurable dual-rail design allows each port to operate over the full 1.08V to 3.6V power-supply range
  • VCC isolation feature – if either VCC input is at GND, then both ports are in the high-impedance state
  • DIR input circuit referenced to VCCA
  • ±12mA output drive at 3.3V
  • I/Os are 4.6V tolerant
  • Ioff supports partial-power-down mode operation
  • Typical maximum data rates
    • 500Mbps (1.08V to 3.3V translation)
    • 320Mbps (<1.8V to 3.3V translation)
    • 320Mbps (translate to 2.5V or 1.8V)
    • 280Mbps (translate to 1.5V)
    • 240Mbps (translate to 1.2V)
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD protection exceeds JESD 22
    • ±2000V Human Body Model (A114-A)
    • 200V Machine Model (A115-A)
    • ±1000V Charged-Device Model (C101)
  • Available in the Texas Instruments NanoFree™ package
  • Fully configurable dual-rail design allows each port to operate over the full 1.08V to 3.6V power-supply range
  • VCC isolation feature – if either VCC input is at GND, then both ports are in the high-impedance state
  • DIR input circuit referenced to VCCA
  • ±12mA output drive at 3.3V
  • I/Os are 4.6V tolerant
  • Ioff supports partial-power-down mode operation
  • Typical maximum data rates
    • 500Mbps (1.08V to 3.3V translation)
    • 320Mbps (<1.8V to 3.3V translation)
    • 320Mbps (translate to 2.5V or 1.8V)
    • 280Mbps (translate to 1.5V)
    • 240Mbps (translate to 1.2V)
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD protection exceeds JESD 22
    • ±2000V Human Body Model (A114-A)
    • 200V Machine Model (A115-A)
    • ±1000V Charged-Device Model (C101)

This single-bit noninverting bus transceiver uses two separate configurable power-supply rails. The SN74AVC1T45-Q1 is operational with VCCA/VCCB as low as 1.08V.

The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.08V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.08V to 3.6V. This allows for universal low-voltage, bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V voltage nodes.

The SN74AVC1T45-Q1 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input activate either the B-port outputs or the A-port outputs. The device transmits data from the A bus to the B bus when the B-port outputs are activated and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports always is active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.

The SN74AVC1T45-Q1 is designed so that the DIR input is powered by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature is designed so that if either VCC input is at GND, then both ports are in the high-impedance state.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This single-bit noninverting bus transceiver uses two separate configurable power-supply rails. The SN74AVC1T45-Q1 is operational with VCCA/VCCB as low as 1.08V.

The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.08V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.08V to 3.6V. This allows for universal low-voltage, bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V voltage nodes.

The SN74AVC1T45-Q1 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input activate either the B-port outputs or the A-port outputs. The device transmits data from the A bus to the B bus when the B-port outputs are activated and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports always is active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.

The SN74AVC1T45-Q1 is designed so that the DIR input is powered by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature is designed so that if either VCC input is at GND, then both ports are in the high-impedance state.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Top documentation Type Title Format options Date
* Data sheet SN74AVC1T45-Q1 Automotive Single-Bit Dual-Supply Bus Transceiver With Configurable Voltage Translation and 3-State Outputs datasheet PDF | HTML 08 May 2024
Selection guide Logic Guide (Rev. AC) PDF | HTML 13 Nov 2025
Functional safety information SN74AVC1T45-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 17 Apr 2024
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
Application note Voltage Translation Between 3.3-V, 2.5-V, 1.8-V, and 1.5-V Logic Standards (Rev. B) 30 Apr 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
More literature LCD Module Interface Application Clip 09 May 2003
User guide AVC Advanced Very-Low-Voltage CMOS Logic Data Book, March 2000 (Rev. C) 20 Aug 2002
More literature Standard Linear & Logic for PCs, Servers & Motherboards 13 Jun 2002
Application note 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 22 May 2002
Application note Dynamic Output Control (DOC) Circuitry Technology And Applications (Rev. B) 07 Jul 1999
Application note AVC Logic Family Technology and Applications (Rev. A) 26 Aug 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

AVCLVCDIRCNTRL-EVM — Generic EVM for Direction-Controlled Bidirectional Translation Device Supporting AVC and LVC

The generic EVM is designed to support one, two, four and eight channel LVC and AVC direction-controlled translation devices. It also supports the bus hold and automotive -Q1 devices in the same number of channels. The AVC are low voltage translation devices with lower drive strength of 12mA. LVC (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian
USON (DRY) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos