SN74CB3T16212

ACTIVE

Product details

Protocols Analog Configuration Crosspoint/exchange Number of channels 24 Bandwidth (MHz) 100 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 85 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 9 CON (typ) (pF) 8 OFF-state leakage current (max) (µA) 10 Ron (max) (mΩ) 9500 VIH (min) (V) 1.7 VIL (max) (V) 0.8 Rating Catalog
Protocols Analog Configuration Crosspoint/exchange Number of channels 24 Bandwidth (MHz) 100 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 85 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 9 CON (typ) (pF) 8 OFF-state leakage current (max) (µA) 10 Ron (max) (mΩ) 9500 VIH (min) (V) 1.7 VIL (max) (V) 0.8 Rating Catalog
TSSOP (DGG) 56 113.4 mm² (14 mm × 8.1 mm)
  • Member of the Texas Instruments Widebus™ Family
  • Output Voltage Translation Tracks VCC
  • Supports Mixed-Mode Signal Operation on All Data I/O Ports
    • 5-V Input Down to 3.3-V Output Level Shift With 3.3-V VCC
    • 5-V/3.3-V Input Down to 2.5-V Output Level Shift With 2.5-V VCC
  • 5-V-Tolerant I/Os With Device Powered Up or Powered Down
  • Bidirectional Data Flow, With Near-Zero Propagation Delay
  • Low ON-State Resistance (ron) Characteristics (ron = 5 Typ)
  • Low Input/Output Capacitance Minimizes Loading (Cio(OFF) = 9 pF Typ)
  • Data and Control Inputs Provide Undershoot Clamp Diodes
  • Low Power Consumption (ICC = 70 µA Max)
  • VCC Operating Range From 2.3 V to 3.6 V
  • Data I/Os Support 0- to 5-V Signaling Levels (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, 5 V)
  • Control Inputs Can Be Driven by TTL or 5-V/3.3-V CMOS Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Supports Digital Applications: Level Translation, PCI Interface, USB Interface, Memory Interleaving, and Bus Isolation
  • Ideal for Low-Power Portable Equipment

Widebus is a trademark of Texas Instruments.

  • Member of the Texas Instruments Widebus™ Family
  • Output Voltage Translation Tracks VCC
  • Supports Mixed-Mode Signal Operation on All Data I/O Ports
    • 5-V Input Down to 3.3-V Output Level Shift With 3.3-V VCC
    • 5-V/3.3-V Input Down to 2.5-V Output Level Shift With 2.5-V VCC
  • 5-V-Tolerant I/Os With Device Powered Up or Powered Down
  • Bidirectional Data Flow, With Near-Zero Propagation Delay
  • Low ON-State Resistance (ron) Characteristics (ron = 5 Typ)
  • Low Input/Output Capacitance Minimizes Loading (Cio(OFF) = 9 pF Typ)
  • Data and Control Inputs Provide Undershoot Clamp Diodes
  • Low Power Consumption (ICC = 70 µA Max)
  • VCC Operating Range From 2.3 V to 3.6 V
  • Data I/Os Support 0- to 5-V Signaling Levels (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, 5 V)
  • Control Inputs Can Be Driven by TTL or 5-V/3.3-V CMOS Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Supports Digital Applications: Level Translation, PCI Interface, USB Interface, Memory Interleaving, and Bus Isolation
  • Ideal for Low-Power Portable Equipment

Widebus is a trademark of Texas Instruments.

The SN74CB3T16212 is a high-speed TTL-compatible FET bus-exchange switch, with low ON-state resistance (ron), allowing for minimal propagation delay. The device fully supports mixed-mode signal operation on all data I/O ports by providing voltage translation that tracks VCC. The SN74CB3T16212 supports systems using 5-V TTL, 3.3-V LVTTL, and 2.5-V CMOS switching standards, as well as user-defined switching levels (see Figure 1).

The SN74CB3T16212 operates as a 24-bit bus switch or as a 12-bit bus exchange that provides data exchanging between four signal ports. The select (S0, S1, S2) inputs control the data path of the bus-exchange switch. When the bus-exchange switch is ON, the A port is connected to the B port, allowing bidirectional data flow between ports. When the bus-exchange switch is OFF, a high-impedance state exists between the A and B ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, each select input should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

The SN74CB3T16212 is a high-speed TTL-compatible FET bus-exchange switch, with low ON-state resistance (ron), allowing for minimal propagation delay. The device fully supports mixed-mode signal operation on all data I/O ports by providing voltage translation that tracks VCC. The SN74CB3T16212 supports systems using 5-V TTL, 3.3-V LVTTL, and 2.5-V CMOS switching standards, as well as user-defined switching levels (see Figure 1).

The SN74CB3T16212 operates as a 24-bit bus switch or as a 12-bit bus exchange that provides data exchanging between four signal ports. The select (S0, S1, S2) inputs control the data path of the bus-exchange switch. When the bus-exchange switch is ON, the A port is connected to the B port, allowing bidirectional data flow between ports. When the bus-exchange switch is OFF, a high-impedance state exists between the A and B ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, each select input should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet SN74CB3T16212 datasheet (Rev. A) Jan 28, 2005
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML Jun 2, 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML Dec 1, 2021
Application brief Eliminate Power Sequencing with Powered-off Protection Signal Switches (Rev. C) PDF | HTML Jan 6, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN74CB3T16212 IBIS Model

SCDM141.ZIP (27 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (DGG) 56 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos