SN74CBT16232

ACTIVE

Product details

Protocols Analog Configuration 2:1 SPDT Number of channels 16 Bandwidth (MHz) 200 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 4 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 20000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
Protocols Analog Configuration 2:1 SPDT Number of channels 16 Bandwidth (MHz) 200 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 4 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 20000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
TSSOP (DGG) 56 113.4 mm² (14 mm × 8.1 mm) SSOP (DL) 56 190.647 mm² (18.42 mm × 10.35 mm)
There are no details available for this product.
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet Synchronous 16-Bit 1-of-2 FET Multiplexer/Demultiplexer datasheet (Rev. N) Jun 25, 2007
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML Jun 2, 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML Dec 1, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TSSOP (DGG) 56 Ultra Librarian
SSOP (DL) 56 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos