Product details

Protocols Analog Configuration 2:1 SPDT Number of channels 12 Bandwidth (MHz) 200 Ron (typ) (mΩ) 3000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 8 OFF-state leakage current (max) (µA) 5 Ron (max) (mΩ) 20000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
Protocols Analog Configuration 2:1 SPDT Number of channels 12 Bandwidth (MHz) 200 Ron (typ) (mΩ) 3000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 8 OFF-state leakage current (max) (µA) 5 Ron (max) (mΩ) 20000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
TVSOP (DGV) 56 72.32 mm² (11.3 mm × 6.4 mm) SSOP (DL) 56 190.647 mm² (18.42 mm × 10.35 mm) TSSOP (DGG) 56 113.4 mm² (14 mm × 8.1 mm)
  • Member of Texas Instruments' WidebusTM Family
  • 4- Switch Connection Between Two Ports
  • TTL-Compatible Control Input Levels
  • Make-Before-Break Feature
  • Internal 500- Pulldown Resistors to Ground
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

    Widebus is a trademark of Texas Instruments.

  • Member of Texas Instruments' WidebusTM Family
  • 4- Switch Connection Between Two Ports
  • TTL-Compatible Control Input Levels
  • Make-Before-Break Feature
  • Internal 500- Pulldown Resistors to Ground
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

    Widebus is a trademark of Texas Instruments.

The SN74CBT16292 is a 12-bit 1-of-2 high-speed TTL-compatible FET multiplexer/demultiplexer. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

When the select (S) input is low, port A is connected to port B1, and RINT is connected to port B2. When S is high, port A is connected to port B2, and RINT is connected to port B1.

The SN74CBT16292 is a 12-bit 1-of-2 high-speed TTL-compatible FET multiplexer/demultiplexer. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

When the select (S) input is low, port A is connected to port B1, and RINT is connected to port B2. When S is high, port A is connected to port B2, and RINT is connected to port B1.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 12-Bit 1-of-2 FET Multiplexer/Demultiplexer With Internal Pulldown Resistors datasheet (Rev. E) Oct 23, 2000

Ordering & quality