SN74CBT1G384

ACTIVE

Product details

Protocols Analog Configuration 1:1 SPST Number of channels 1 Ron (typ) (mΩ) 5000 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 4 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 20000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
Protocols Analog Configuration 1:1 SPST Number of channels 1 Ron (typ) (mΩ) 5000 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 4 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 20000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • 5– Switch Connection Between Two Ports
  • TTL–Compatible Control Input Levels

  • 5– Switch Connection Between Two Ports
  • TTL–Compatible Control Input Levels

The SN74CBT1G384 features a single high–speed line switch. The switch is disabled when the output–enable (OE) input is high.

The SN74CBT1G384 features a single high–speed line switch. The switch is disabled when the output–enable (OE) input is high.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TS5A4594 ACTIVE 5V, 1:1 (SPST), 1-channel, analog switch, active high Lower on leakage

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74CBT1G384 datasheet (Rev. G) Mar 29, 2006

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​