SN74CBTU4411

ACTIVE

Product details

Protocols DDR2 Configuration 4:1 Number of channels 11 Bandwidth (MHz) 400 Ron (typ) (mΩ) 10000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 1.9 Supply current (typ) (µA) 700 ESD HBM (typ) (kV) 2.5 Operating temperature range (°C) 0 to 85 ESD CDM (kV) 0.75 Input/output continuous current (max) (mA) 100 COFF (typ) (pF) 2.5 CON (typ) (pF) 4.6 OFF-state leakage current (max) (µA) 10 Propagation delay time (µs) 0.000297 Ron (max) (mΩ) 17000 RON flatness (typ) (Ω) 1.5 Turnoff time (disable) (max) (ns) 2.1 Turnon time (enable) (max) (ns) 2.1 VIH (min) (V) 1.1 VIL (max) (V) 0.66 Rating Catalog
Protocols DDR2 Configuration 4:1 Number of channels 11 Bandwidth (MHz) 400 Ron (typ) (mΩ) 10000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 1.9 Supply current (typ) (µA) 700 ESD HBM (typ) (kV) 2.5 Operating temperature range (°C) 0 to 85 ESD CDM (kV) 0.75 Input/output continuous current (max) (mA) 100 COFF (typ) (pF) 2.5 CON (typ) (pF) 4.6 OFF-state leakage current (max) (µA) 10 Propagation delay time (µs) 0.000297 Ron (max) (mΩ) 17000 RON flatness (typ) (Ω) 1.5 Turnoff time (disable) (max) (ns) 2.1 Turnon time (enable) (max) (ns) 2.1 VIH (min) (V) 1.1 VIL (max) (V) 0.66 Rating Catalog
NFBGA (ZST) 72 49 mm² (7 mm × 7 mm)
  • Supports SSTL_18 signaling levels
  • Suitable for DDR-II applications
  • D-port outputs are precharged by bias voltage (VBIAS)
  • Internal termination for control inputs
  • High bandwidth (400 MHz minimum)
  • Low and flat ON-state resistance (ron) characteristics, (ron = 17 Ω maximum)
  • Internal 400-Ω pulldown resistors
  • Low differential and rising or falling edge skew
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • Supports SSTL_18 signaling levels
  • Suitable for DDR-II applications
  • D-port outputs are precharged by bias voltage (VBIAS)
  • Internal termination for control inputs
  • High bandwidth (400 MHz minimum)
  • Low and flat ON-state resistance (ron) characteristics, (ron = 17 Ω maximum)
  • Internal 400-Ω pulldown resistors
  • Low differential and rising or falling edge skew
  • Latch-up performance exceeds 100 mA per JESD 78, Class II

The SN74CBTU4411 device is a high-bandwidth, SSTL_18 compatible FET multiplexer/demultiplexer with low ON-state resistance (ron). The device uses an internal charge pump to elevate the gate voltage of the pass transistor, providing a low and flat ron. The low and flat ron allows for minimal propagation delay and supports rail-to-rail signaling on data input/output (I/O) ports. The device also features very low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus. Matched ron and I/O capacitance among channels results in extremely low differential and rising or falling edge skew. This allows the device to show optimal performance in DDR-II applications.

The SN74CBTU4411 device is a high-bandwidth, SSTL_18 compatible FET multiplexer/demultiplexer with low ON-state resistance (ron). The device uses an internal charge pump to elevate the gate voltage of the pass transistor, providing a low and flat ron. The low and flat ron allows for minimal propagation delay and supports rail-to-rail signaling on data input/output (I/O) ports. The device also features very low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus. Matched ron and I/O capacitance among channels results in extremely low differential and rising or falling edge skew. This allows the device to show optimal performance in DDR-II applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
SN74CB3Q16811 ACTIVE 3.3-V, 1:1 (SPST), 24-channel FET bus switch with precharged outputs Higher supply range and lower Ron

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74CBTU4411 11-Bit 1-of-4 Multiplexer or Demultiplexer 1.8-V DDR-II Switch With Charge Pump and Precharged Outputs datasheet (Rev. C) PDF | HTML Sep 13, 2021
Application brief 1.8-V Logic for Multiplexers and Signal Switches (Rev. C) PDF | HTML Jul 26, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HSPICE Model for SN74CBTU4411

SCDJ034.ZIP (101 KB) - HSpice model
Supported products & hardware
Simulation model

SN74CBTU4411 IBIS Model

SCDM101.ZIP (75 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZST) 72 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos