Packaging information
| Package | Pins TSSOP (PW) | 16 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the SN74HC166
- Wide operating voltage range of 2V to 6V
- Outputs can drive up to 10 LSTTL loads
- Low power consumption, 80µA max ICC
- Typical tpd = 13ns
- ±4mA output drive at 5V
- Low input current of 1µA max
- Synchronous load
- Direct overriding clear
- Parallel-to-serial conversion
Description for the SN74HC166
The SNx4HC166 device contains an 8-bit shift register with one serial input and eight parallel-load inputs.