SN74HC590A

ACTIVE

8-Bit Binary Counters With 3-State Output Registers

SN74HC590A

ACTIVE

Product details

Function Counter Bits (#) 8 Technology family HC Input type LVTTL/CMOS Output type CMOS Operating temperature range (°C) -40 to 85 Rating Catalog
Function Counter Bits (#) 8 Technology family HC Input type LVTTL/CMOS Output type CMOS Operating temperature range (°C) -40 to 85 Rating Catalog
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm) SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • 2-V to 6-V VCC Operation
  • High-Current 3-State Parallel Register Outputs Can Drive Up to 15 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 14 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • 8-Bit Counter With Register
  • Counter Has Direct Clear
  • 2-V to 6-V VCC Operation
  • High-Current 3-State Parallel Register Outputs Can Drive Up to 15 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 14 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • 8-Bit Counter With Register
  • Counter Has Direct Clear

The 'HC590A devices contain an 8-bit binary counter that feeds an 8-bit storage register. The storage register has parallel outputs. Separate clocks are provided for both the binary counter and storage register. The binary counter features direct clear (CCLR)\ and count-enable (CCKEN)\ inputs. A ripple-carry output (RCO)\ is provided for cascading. Expansion is accomplished easily for two stages by connecting RCO\ of the first stage to CCKEN\ of the second stage. Cascading for larger count chains can be accomplished by connecting RCO\ of each stage to the counter clock (CCLK) input of the following stage.

CCLK and the register clock (RCLK) inputs are positive-edge triggered. If both clocks are connected together, the counter state always is one count ahead of the register. Internal circuitry prevents clocking from the clock enable.

The 'HC590A devices contain an 8-bit binary counter that feeds an 8-bit storage register. The storage register has parallel outputs. Separate clocks are provided for both the binary counter and storage register. The binary counter features direct clear (CCLR)\ and count-enable (CCKEN)\ inputs. A ripple-carry output (RCO)\ is provided for cascading. Expansion is accomplished easily for two stages by connecting RCO\ of the first stage to CCKEN\ of the second stage. Cascading for larger count chains can be accomplished by connecting RCO\ of each stage to the counter clock (CCLK) input of the following stage.

CCLK and the register clock (RCLK) inputs are positive-edge triggered. If both clocks are connected together, the counter state always is one count ahead of the register. Internal circuitry prevents clocking from the clock enable.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN54HC590A, SN74HC590A datasheet (Rev. F) Sep 15, 2003

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​