SN74HC684 8-Bit Identity/Magnitude Comparators | TI.com

SN74HC684
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
8-Bit Identity/Magnitude Comparators

8-Bit Identity/Magnitude Comparators - SN74HC684
Datasheet
 

Description

These magnitude comparators perform comparisons of two 8-bit binary or BCD words. These devices provide (P = Q)\ and (P > Q)\ outputs.

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current Outputs Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 22 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Compare Two 8-Bit Words

Parametrics

Compare all products in Digital comparator Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Bits (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) IOL (Max) (mA) IOH (Max) (mA) Operating temperature range (C) Package Group
SN74HC684 Order now HC     2     6     8     6     70     0.08     58     5.2     -5.2     -40 to 85     PDIP | 20
SOIC | 20    
SN74HC682 Samples not available HC     2     6     8     6     70     1.1     58     5.2     -5.2     -40 to 85     PDIP | 20
SOIC | 20