SN74HC86A

ACTIVE

Product details

Technology family HC Number of channels 4 Inputs per channel 2 IOL (max) (mA) 4 Input type Standard CMOS IOH (max) (mA) -4 Output type Push-Pull Features High speed (tpd 10-50ns) Data rate (max) (Mbps) 28 Rating Catalog Operating temperature range (°C) to
Technology family HC Number of channels 4 Inputs per channel 2 IOL (max) (mA) 4 Input type Standard CMOS IOH (max) (mA) -4 Output type Push-Pull Features High speed (tpd 10-50ns) Data rate (max) (Mbps) 28 Rating Catalog Operating temperature range (°C) to
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) SOP (NS) 14 79.56 mm² (10.2 mm × 7.8 mm)
There are no details available for this product.
Download

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​