SN74HCT165-Q1

ACTIVE

Automotive 8-bit parallel load shift register with TLL-compatible inputs

SN74HCT165-Q1

ACTIVE

Product details

Configuration Parallel-in, Serial-out Bits (#) 8 Technology family HCT Input type TTL-Compatible CMOS Output type Push-Pull Clock frequency (MHz) 25 IOL (max) (mA) 6 IOH (max) (mA) -6 Supply current (max) (µA) 80 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -40 to 125 Rating Automotive
Configuration Parallel-in, Serial-out Bits (#) 8 Technology family HCT Input type TTL-Compatible CMOS Output type Push-Pull Clock frequency (MHz) 25 IOL (max) (mA) 6 IOH (max) (mA) -6 Supply current (max) (µA) 80 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -40 to 125 Rating Automotive
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1:
      • –40°C to +125°C, TA
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • LSTTL input logic compatible
    • VIL(max) = 0.8 V, VIH(min) = 2 V
  • CMOS input logic compatible
    • II ≤ 1 µA at VOL, VOH
  • 4.5 V to 5.5 V operation
  • Supports fanout up to 10 LSTTL loads
  • Direct overriding load (data) inputs
  • Gated clock inputs
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1:
      • –40°C to +125°C, TA
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • LSTTL input logic compatible
    • VIL(max) = 0.8 V, VIH(min) = 2 V
  • CMOS input logic compatible
    • II ≤ 1 µA at VOL, VOH
  • 4.5 V to 5.5 V operation
  • Supports fanout up to 10 LSTTL loads
  • Direct overriding load (data) inputs
  • Gated clock inputs

The SN74HCT165-Q1 is a parallel- or serial-in, serial-out 8-bit shift register. Parallel-in access to each stage is provided by eight individual direct data (A-H) inputs that are enabled by a low level at the shift/load (SH/LD) input. The SN74HCT165-Q1 also features a clock-inhibit (CLK INH) function and a complementary serial (Q H) output.

The SN74HCT165-Q1 is a parallel- or serial-in, serial-out 8-bit shift register. Parallel-in access to each stage is provided by eight individual direct data (A-H) inputs that are enabled by a low level at the shift/load (SH/LD) input. The SN74HCT165-Q1 also features a clock-inhibit (CLK INH) function and a complementary serial (Q H) output.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74HCT165-Q1 Automotive 8-Bit Parallel-Load Shift Registers datasheet (Rev. A) PDF | HTML Dec 8, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos