SN74LS00N

ACTIVE

4-ch, 2-input, 4.75-V to 5.25-V bipolar NAND gates | N | 14 | 0 to 70

Same as: SN74LS00N.A, SN74LS00NE4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PDIP (N) | 14
Operating temperature range (°C) 0 to 70
Package qty | Carrier 25 | TUBE

Features for the SN74LS00

  • Package Options Include:
    • Plastic Small-Outline (D, NS, PS)
    • Shrink Small-Outline (DB)
    • Ceramic Flat (W)
    • Ceramic Chip Carriers (FK)
    • Standard Plastic (N)
    • Ceramic (J)
  • Also Available as Dual 2-Input Positive-NAND Gate in Small-Outline (PS) Package
  • Inputs Are TTL Compliant; VIH = 2 V and
    VIL = 0.8 V
  • Inputs Can Accept 3.3-V or 2.5-V Logic Inputs
  • SN5400, SN54LS00, and SN54S00 are Characterized For Operation Over the Full Military Temperature Range of –55ºC to 125ºC

Description for the SN74LS00

The SNx4xx00 devices contain four independent,
2-input NAND gates. The devices perform the Boolean function Y = A .B or Y = A + B in positive logic.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more