SN74LV1T00-Q1

ACTIVE

SN74LV1T00-Q1

ACTIVE

Product details

Technology family LV1T Number of channels 1 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Data rate (max) (Mbps) 1000 IOH (max) (mA) -8 IOL (max) (mA) 8 Supply current (max) (µA) 10 Features Balanced outputs, Single supply, Voltage translation Input type TTL-Compatible CMOS Output type Balanced CMOS, Push-Pull Operating temperature range (°C) -40 to 125
Technology family LV1T Number of channels 1 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Data rate (max) (Mbps) 1000 IOH (max) (mA) -8 IOL (max) (mA) 8 Supply current (max) (µA) 10 Features Balanced outputs, Single supply, Voltage translation Input type TTL-Compatible CMOS Output type Balanced CMOS, Push-Pull Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C

    • Device HBM ESD classification level 2

    • Device CDM ESD classification level C4B

  • Wide operating range of 1.8V to 5.5V
  • Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):
    • Up translation:

      • 1.2V to 1.8V
      • 1.5V to 2.5V
      • 1.8V to 3.3V
      • 3.3V to 5.0V
    • Down translation:

      • 5.0V, 3.3V, 2.5V to 1.8V
      • 5.0V, 3.3V to 2.5V
      • 5.0V to 3.3V
  • 5.5V tolerant input pins
  • Supports standard pinouts
  • Up to 150Mbps with 5V or 3.3V VCC
  • Latch-up performance exceeds 250mAper JESD 17
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C

    • Device HBM ESD classification level 2

    • Device CDM ESD classification level C4B

  • Wide operating range of 1.8V to 5.5V
  • Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):
    • Up translation:

      • 1.2V to 1.8V
      • 1.5V to 2.5V
      • 1.8V to 3.3V
      • 3.3V to 5.0V
    • Down translation:

      • 5.0V, 3.3V, 2.5V to 1.8V
      • 5.0V, 3.3V to 2.5V
      • 5.0V to 3.3V
  • 5.5V tolerant input pins
  • Supports standard pinouts
  • Up to 150Mbps with 5V or 3.3V VCC
  • Latch-up performance exceeds 250mAper JESD 17

The SN74LV1T00-Q1 is a 2-input NAND Gate. Each gate performs the Boolean function Y = A × B in positive logic. The output level is referenced to the supply voltage (VCC) and supports 1.8V, 2.5V, 3.3V, and 5V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2V input to 1.8V output or 1.8V input to 3.3V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3V to 2.5V output).

The SN74LV1T00-Q1 is a 2-input NAND Gate. Each gate performs the Boolean function Y = A × B in positive logic. The output level is referenced to the supply voltage (VCC) and supports 1.8V, 2.5V, 3.3V, and 5V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2V input to 1.8V output or 1.8V input to 3.3V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3V to 2.5V output).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LV1T00-Q1 Automotive 2-Input Positive-NAND Gates With Integrated Translation datasheet (Rev. A) PDF | HTML Jan 19, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos