SN74LV1T126-Q1

ACTIVE

Product details

Bits (#) 1 Data rate (max) (Mbps) 150 Topology Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 1.65 Vin (max) (V) 5.5 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Applications GPIO Features Overvoltage tolerant inputs, Single supply Technology family LV1T Supply current (max) (mA) 0.0055 Rating Automotive Operating temperature range (°C) -40 to 125
Bits (#) 1 Data rate (max) (Mbps) 150 Topology Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 1.65 Vin (max) (V) 5.5 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Applications GPIO Features Overvoltage tolerant inputs, Single supply Technology family LV1T Supply current (max) (mA) 0.0055 Rating Automotive Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q100 qualified for automotive applications:

    • Device temperature grade 1: -40°C to +125°C

    • Device HBM ESD classification level 2

    • Device CDM ESD classification level C4B

  • Wide operating range of 1.8 V to 5.5 V
  • Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):

    • Up translation:

      • 1.2 V to 1.8 V

      • 1.5 V to 2.5 V

      • 1.8 V to 3.3 V

      • 3.3 V to 5.0 V

    • Down translation:

      • 5.0 V, 3.3 V, 2.5 V to 1.8 V
      • 5.0 V, 3.3 V to 2.5 V
      • 5.0 V to 3.3 V
  • 5.5-V tolerant input pins
  • Supports standard pinouts
  • Up to 150 Mbps with 5-V or 3.3-V V CC
  • Latch-up performance exceeds 250 mA per JESD 17
  • AEC-Q100 qualified for automotive applications:

    • Device temperature grade 1: -40°C to +125°C

    • Device HBM ESD classification level 2

    • Device CDM ESD classification level C4B

  • Wide operating range of 1.8 V to 5.5 V
  • Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):

    • Up translation:

      • 1.2 V to 1.8 V

      • 1.5 V to 2.5 V

      • 1.8 V to 3.3 V

      • 3.3 V to 5.0 V

    • Down translation:

      • 5.0 V, 3.3 V, 2.5 V to 1.8 V
      • 5.0 V, 3.3 V to 2.5 V
      • 5.0 V to 3.3 V
  • 5.5-V tolerant input pins
  • Supports standard pinouts
  • Up to 150 Mbps with 5-V or 3.3-V V CC
  • Latch-up performance exceeds 250 mA per JESD 17

The SN74LV1T126-Q1 is a single buffer gate with 3-state outputs and integrated voltage translation. This buffer performs the Boolean function Y = A in positive logic. The outputs can be placed into a Hi-Z state by applying a Low on the OE pin. The output level is referenced to the supply voltage (V CC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).

The SN74LV1T126-Q1 is a single buffer gate with 3-state outputs and integrated voltage translation. This buffer performs the Boolean function Y = A in positive logic. The outputs can be placed into a Hi-Z state by applying a Low on the OE pin. The output level is referenced to the supply voltage (V CC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos