SN74LV244B-EP

ACTIVE

Enhanced product eight-channel 2-V to 5.5-V buffers with tri-state outputs

SN74LV244B-EP

ACTIVE

Product details

Technology family LV-A Number of channels 8 IOL (max) (mA) 12 Supply current (max) (µA) 20 IOH (max) (mA) -12 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Technology family LV-A Number of channels 8 IOL (max) (mA) 12 Supply current (max) (µA) 20 IOH (max) (mA) -12 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
SOIC (DW) 20 131.84 mm² (12.8 mm × 10.3 mm)
  • 2 V to 5.5 V V CC operation
  • Supports mixed-mode voltage operation on all ports
  • I off supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17
  • Operating ambient temperature: -55°C to +125°C
  • Supports defense, aerospace, and medical applications:
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
  • 2 V to 5.5 V V CC operation
  • Supports mixed-mode voltage operation on all ports
  • I off supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17
  • Operating ambient temperature: -55°C to +125°C
  • Supports defense, aerospace, and medical applications:
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability

The SN74LV244B-EP octal buffers and line drivers are designed for 2 V to 5.5 V V CC operation.

The device is configured into two banks of four drivers, each controlled by its own output enable pin. This device is fully specified for partial-power-down applications using I off. The I off circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

The SN74LV244B-EP octal buffers and line drivers are designed for 2 V to 5.5 V V CC operation.

The device is configured into two banks of four drivers, each controlled by its own output enable pin. This device is fully specified for partial-power-down applications using I off. The I off circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74LV244B-EP Enhanced Product, 2-V to 5.5-V, Low-Noise, Octal Drivers With3-State Outputs datasheet PDF | HTML Aug 24, 2023
* Radiation & reliability report SN74LV244B-EP Enhanced Product Qualification and Reliability Report PDF | HTML Feb 13, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos