SN74LV32A

ACTIVE

4-ch, 2-input 2-V to 5.5-V high-speed (7 ns) OR gate

Product details

Technology family LV-A Number of channels 4 Inputs per channel 2 IOL (max) (mA) 12 IOH (max) (mA) -12 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 70 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LV-A Number of channels 4 Inputs per channel 2 IOL (max) (mA) 12 IOH (max) (mA) -12 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 70 Rating Catalog Operating temperature range (°C) -40 to 125
SOP (NS) 14 79.56 mm² (10.2 mm × 7.8 mm) TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) VQFN (RGY) 14 12.25 mm² (3.5 mm × 3.5 mm) SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) SSOP (DB) 14 48.36 mm² (6.2 mm × 7.8 mm) TVSOP (DGV) 14 23.04 mm² (3.6 mm × 6.4 mm)
  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on
    All Ports
  • Ioff Supports Partial-Power-Down Mode
    Operation
  • Latch-Up Performance Exceeds 250 mA Per
    JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model
  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on
    All Ports
  • Ioff Supports Partial-Power-Down Mode
    Operation
  • Latch-Up Performance Exceeds 250 mA Per
    JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

This quadruple 2-input positive-OR gates is designed for 2-V to 5.5-V VCC operation.

The SN74LV32A device performs the Boolean function A + B or Y = A\ • B\ in positive logic.

This quadruple 2-input positive-OR gates is designed for 2-V to 5.5-V VCC operation.

The SN74LV32A device performs the Boolean function A + B or Y = A\ • B\ in positive logic.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LV32A Quadruple 2-Input Positive-Or Gates datasheet (Rev. K) PDF | HTML Dec 21, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74LV32A Behavioral SPICE Model

SCEM650.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

SN74LV32A IBIS Model

SCEM109.ZIP (6 KB) - IBIS model
Supported products & hardware
Simulation model

SN74LV32A IBIS Model (Rev. A)

SCEM108 (7 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOP (NS) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
VQFN (RGY) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian
SSOP (DB) 14 Ultra Librarian
TVSOP (DGV) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos