A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TMUX1308 ACTIVE 5V, 8:1, 1-channel, analog mux, injection current control, 1.8V logic Lower Ron

SN74LV4053A-EP

ACTIVE

Product details

Configuration 2:1 SPDT Number of channels 3 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 23 CON (typ) (pF) 8.2 ON-state leakage current (max) (µA) 1 Bandwidth (MHz) 50 Operating temperature range (°C) -40 to 105 Input/output continuous current (max) (A) 0.025 Rating HiRel Enhanced Product Drain supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 3 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 23 CON (typ) (pF) 8.2 ON-state leakage current (max) (µA) 1 Bandwidth (MHz) 50 Operating temperature range (°C) -40 to 105 Input/output continuous current (max) (A) 0.025 Rating HiRel Enhanced Product Drain supply voltage (max) (V) 5.5
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –40°C to 105°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • 2-V to 5.5-V VCC Operation
  • Supports Mixed-Mode Voltage Operation on All Ports
  • High On-Off Output-Voltage Ratio
  • Low Crosstalk Between Switches
  • Individual Switch Controls
  • Extremely Low Input Current
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –40°C to 105°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • 2-V to 5.5-V VCC Operation
  • Supports Mixed-Mode Voltage Operation on All Ports
  • High On-Off Output-Voltage Ratio
  • Low Crosstalk Between Switches
  • Individual Switch Controls
  • Extremely Low Input Current
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

This triple 2-channel CMOS analog multiplexer/demultiplexer is designed for 2-V to 5.5-V VCC operation.

The SN74LV4053A handles both analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

This triple 2-channel CMOS analog multiplexer/demultiplexer is designed for 2-V to 5.5-V VCC operation.

The SN74LV4053A handles both analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet SN74LV4053A-EP datasheet (Rev. C) May 11, 2004
* VID SN74LV4053A-EP VID V6203666 Jun 21, 2016
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML Jun 2, 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML Dec 1, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos