SN74LV86A

ACTIVE

Product details

Technology family LV-A Number of channels 4 Inputs per channel 2 IOL (max) (mA) 12 Input type Standard CMOS IOH (max) (mA) -12 Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 70 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LV-A Number of channels 4 Inputs per channel 2 IOL (max) (mA) 12 Input type Standard CMOS IOH (max) (mA) -12 Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 70 Rating Catalog Operating temperature range (°C) -40 to 125
SOP (NS) 14 79.56 mm² (10.2 mm × 7.8 mm) TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) TVSOP (DGV) 14 23.04 mm² (3.6 mm × 6.4 mm) SSOP (DB) 14 48.36 mm² (6.2 mm × 7.8 mm)
  • 2-V to 5.5-V VCC Operation
  • Max tpd of 8 ns at 5 V
  • Typical VOLP (Output Ground Bounce) <0.8 V
    at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) >2.3 V
    at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • Latch-Up Performance Exceeds 250 mA per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • 2-V to 5.5-V VCC Operation
  • Max tpd of 8 ns at 5 V
  • Typical VOLP (Output Ground Bounce) <0.8 V
    at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) >2.3 V
    at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • Latch-Up Performance Exceeds 250 mA per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

The ’LV86A devices are quadruple 2-input exclusive-OR gates designed for 2-V to 5.5-V VCC operation.

These devices contain four independent 2-input exclusive-OR gates. They perform the Boolean function Y = A ⊕ B or Y = AB + AB in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.

The ’LV86A devices are quadruple 2-input exclusive-OR gates designed for 2-V to 5.5-V VCC operation.

These devices contain four independent 2-input exclusive-OR gates. They perform the Boolean function Y = A ⊕ B or Y = AB + AB in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SNx4LV86A Quadruple 2-Input Exclusive-OR Gates datasheet (Rev. G) PDF | HTML Feb 11, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74LV86A Behavioral SPICE Model

SCLM176.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

SN74LV86A IBIS Model

SCEM124.ZIP (16 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOP (NS) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian
TVSOP (DGV) 14 Ultra Librarian
SSOP (DB) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos