SN74LV8T240-EP

ACTIVE

Product details

Bits (#) 8 Data rate (max) (Mbps) 150 Topology Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 1.65 Vin (max) (V) 5.5 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Applications GPIO, SPI Features Inverting output, Output enable, Single supply Prop delay (ns) 13.7 Technology family LVxT Supply current (max) (mA) 1.5 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Bits (#) 8 Data rate (max) (Mbps) 150 Topology Push-Pull Direction control (typ) Fixed-direction Vin (min) (V) 1.65 Vin (max) (V) 5.5 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Applications GPIO, SPI Features Inverting output, Output enable, Single supply Prop delay (ns) 13.7 Technology family LVxT Supply current (max) (mA) 1.5 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • Wide operating range of 1.65V to 5.5V
  • 5.5V tolerant input pins
  • Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):
    • Up translation:
      • 1.2V to 1.8V
      • 1.5V to 2.5V
      • 1.8V to 3.3V
      • 3.3V to 5.0V
    • Down translation:

      • 5.0V, 3.3V, 2.5V to 1.8V
      • 5.0V, 3.3V to 2.5V
      • 5.0V to 3.3V
  • Up to 150Mbps with 5V or 3.3V VCC
  • Supports standard function pinout
  • Latch-up performance exceeds 250mAper JESD 17
  • Supports defense and aerospace applications:
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
  • Wide operating range of 1.65V to 5.5V
  • 5.5V tolerant input pins
  • Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):
    • Up translation:
      • 1.2V to 1.8V
      • 1.5V to 2.5V
      • 1.8V to 3.3V
      • 3.3V to 5.0V
    • Down translation:

      • 5.0V, 3.3V, 2.5V to 1.8V
      • 5.0V, 3.3V to 2.5V
      • 5.0V to 3.3V
  • Up to 150Mbps with 5V or 3.3V VCC
  • Supports standard function pinout
  • Latch-up performance exceeds 250mAper JESD 17
  • Supports defense and aerospace applications:
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability

The SN74LV8T240-EP device contains eight independent inverting line drivers with 3-state outputs. Each channel performs the Boolean function Y = A in positive logic. The channels are grouped in sets of four, with one OE pin controlling each set. The outputs can be put into a hi-Z state by applying a high on the associated OE pin.

The SN74LV8T240-EP device contains eight independent inverting line drivers with 3-state outputs. Each channel performs the Boolean function Y = A in positive logic. The channels are grouped in sets of four, with one OE pin controlling each set. The outputs can be put into a hi-Z state by applying a high on the associated OE pin.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74LV8T240-EP Enhanced Product, Octal Inverting Buffers/Drivers with 3-State Outputs datasheet PDF | HTML Jan 29, 2025
* Radiation & reliability report SN74LV8T240-EP Enhanced Product Qualification and Reliability Report PDF | HTML Feb 24, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos