Packaging information
| Package | Pins WQFN (BQA) | 14 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74LVC02A
- Operate from 1.65V to 3.6V
- Specified from –40°C to 85°C, –40°C to 125°C, and –55°C to 125°C
- Inputs accept voltages to 5.5V
- Max tpd of 4.4ns at 3.3V
- Typical VOLP (output ground bounce) <0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output VOH undershoot) >2V at VCC = 3.3V, TA = 25°C
- Latch-up performance exceeds 250mA per JESD 17
Description for the SN74LVC02A
Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of these devices as translators in a mixed 3.3V/5V system environment.
The device performs the Boolean function Y = A + B or Y = A ⋅ B in positive logic.
Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of this device as a translator in a mixed 3.3V/5V system environment.