Packaging information
| Package | Pins SOIC (D) | 14 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 50 | TUBE |
Features for the SN74LVC14A
- Latch-up performance exceeds 100 mA per JESD 78, Class II
- ESD protection exceeds JESD 22
- 2000-V human-body model (A114-A)
- 200-V machine model (A115-A)
- 1000-V charged-device model (C101)
- Operate from 1.65 V to 3.6 V VCC
- Specified from –40°C to +85°C, –40°C to 125°C, and –55°C to 125°C
- Inputs accept voltages to 5.5 V
- Max tpd of 6.4 ns at 3.3 V
- Typical VOLP (output ground bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
- Typical VOHV (output VOH undershoot) >2 V at VCC = 3.3 V, TA = 25°C
- On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
Description for the SN74LVC14A
The SN54LVC14A hex Schmitt-trigger inverter is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC14A hex Schmitt-trigger inverter is designed for 1.65-V to 3.6-V VCC operation.
The devices contain six independent inverters and perform the Boolean function Y = A.
Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V or 5-V system environment.