SN74LVC1G06-Q1

ACTIVE

Automotive single inverter buffer/driver with open-drain output

SN74LVC1G06-Q1

ACTIVE

Product details

Technology family LVC Input type Standard CMOS Output type Open drain Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LVC Input type Standard CMOS Output type Open drain Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q100 qualified for automotive applications:

    • Device temperature grade 1: -40°C to +125°C

  • Operating range from 1.65V to 5.5V
  • 5.5V tolerant input pins
  • Supports standard pinouts
  • Latch-up performance exceeds 100mAper JESD 78
  • AEC-Q100 qualified for automotive applications:

    • Device temperature grade 1: -40°C to +125°C

  • Operating range from 1.65V to 5.5V
  • 5.5V tolerant input pins
  • Supports standard pinouts
  • Latch-up performance exceeds 100mAper JESD 78

The SN74LVC1G06-Q1 device is an Inverter Buffer with an Open-Drain output.

The SN74LVC1G06-Q1 device is an Inverter Buffer with an Open-Drain output.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74AHC1G02-Q1 ACTIVE Automotive, 2-input 2-V to 5.5-V single NOR gate Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA
SN74AHC1G14-Q1 ACTIVE Automotive single 2-V to 5.5-V inverter with Schmitt-trigger inputs Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LVC1G06-Q1 Automotive Single Inverter Buffer or Driver With Open-Drain Output datasheet PDF | HTML Jun 29, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos