SN74LVC1G06B-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) to
Rating Automotive Operating temperature range (°C) to
X2SON (DTX) 5 0.935 mm² (1.1 mm × 0.85 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Operating range from 1.1V to 5.5V
  • Over-voltage tolerant inputs support up to 5.5V independent of VCC
  • Open-drain outputs support 5.5V independent of VCC
  • Supports partial-power-down with back drive protection (Ioff)
  • High open-drain output drive strength:

    • 32mA at 5V
    • 24mA at 3.3V
    • 8mA at 2.5V
    • 4mA at 1.8V
  • Maximum propagation delay of 2.6ns at 5V; 50pF
  • Latch-up performance exceeds 100mAper JESD78 and AEC-Q100-004
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Operating range from 1.1V to 5.5V
  • Over-voltage tolerant inputs support up to 5.5V independent of VCC
  • Open-drain outputs support 5.5V independent of VCC
  • Supports partial-power-down with back drive protection (Ioff)
  • High open-drain output drive strength:

    • 32mA at 5V
    • 24mA at 3.3V
    • 8mA at 2.5V
    • 4mA at 1.8V
  • Maximum propagation delay of 2.6ns at 5V; 50pF
  • Latch-up performance exceeds 100mAper JESD78 and AEC-Q100-004

The SN74LVC1G06B-Q1 device is a single inverter with open-drain output. The SN74LVC1G06B-Q1 device performs the Boolean function Y = A in positive logic.

The SN74LVC1G06B-Q1 device is a single inverter with open-drain output. The SN74LVC1G06B-Q1 device performs the Boolean function Y = A in positive logic.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
X2SON (DTX) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos