NEW

SN74LVC1G07B-Q1

ACTIVE

SN74LVC1G07B-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) to
Rating Automotive Operating temperature range (°C) to
X2SON (DTX) 5 0.935 mm² (1.1 mm × 0.85 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Operating range from 1.1V to 5.5V
  • Over-voltage tolerant inputs support up to 5.5V independent of VCC
  • Open-drain outputs support 5.5V independent of VCC
  • Supports partial-power-down with back drive protection (Ioff)
  • High open-drain output drive strength:

    • 32mA at 5V
    • 24mA at 3.3V
    • 8mA at 2.5V
    • 4mA at 1.8V
  • Maximum propagation delay of 2.6ns
  • Latch-up performance exceeds 100mAper JESD78 and AEC-Q100-004
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Operating range from 1.1V to 5.5V
  • Over-voltage tolerant inputs support up to 5.5V independent of VCC
  • Open-drain outputs support 5.5V independent of VCC
  • Supports partial-power-down with back drive protection (Ioff)
  • High open-drain output drive strength:

    • 32mA at 5V
    • 24mA at 3.3V
    • 8mA at 2.5V
    • 4mA at 1.8V
  • Maximum propagation delay of 2.6ns
  • Latch-up performance exceeds 100mAper JESD78 and AEC-Q100-004

The SN74LVC1G07B-Q1 device is a single buffer gate with open drain output. The output of this single buffer/driver is open drain, and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.

The SN74LVC1G07B-Q1 device is a single buffer gate with open drain output. The output of this single buffer/driver is open drain, and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LVC1G07B-Q1 Automotive Single 1.1V to 5.5V Buffer With Open-Drain Outputs datasheet PDF | HTML Sep 28, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
X2SON (DTX) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos