Packaging information
| Package | Pins USON (DRY) | 6 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 5,000 | LARGE T&R |
Features for the SN74LVC1G08
- Available in the ultra-small 0.64mm2 package (DPW) with 0.5mm pitch
- Supports 5V VCC operation
- Inputs accept voltages to 5.5V
- Provides down translation to VCC
- Maximum tpd of 3.6ns at 3.3V
- Low power consumption, 10µA maximum ICC
- ±24mA output drive at 3.3V
- Ioff supports live insertion, partial-power-down mode, and back drive protection
- Latch-up performance exceeds 100mA per JESD 78, Class II
Description for the SN74LVC1G08
The SN74LVC1G08 device is a single 2-input positive-AND gate. This device performs the Boolean function Y = A • B or Y = Ā + B̅ in positive logic.